Short description
Communication module | 1x Ethernet |
General information
Status indicators | Transfer rate, transmit/receive data |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Transfer rate | Yes, using LED status indicator |
Power consumption | |
3.3 VDC | 0.66 W |
5 VDC | - |
Total | 0.66 W |
Electrical isolation | |
PLC - IF1 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
KC | Yes |
Interfaces
Signal | Ethernet |
Variant | 1x shielded RJ45 port |
Line length | Max. 100 m between two stations (segment length) |
Transfer rate | 10/100 Mbit/s |
Transfer | |
Physical layer | 10BASE-T/100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | No |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Mechanical properties
Slot | Slot, e.g. in the CP360 |
Material number:
3IF781.9Description:
- Ethernet 10/100 MBit/s as single interface
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (3IF781.9) | EXE / 397 KB | |
V4.0 HW Upgrade (3IF781.9) | EXE / 290 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF781.9 | PDF / 355 KB |