Short description
| Communication module | 1x RS232, 1x PROFIBUS DP V0/V1 master |
General information
| Status indicators |
2 LEDs for transmitting/receiving data for IF1 4 LEDs for bus function for IF2 |
| Diagnostics | |
| PROFIBUS DP bus function | Yes, using LED status indicators |
| RS232 data transfer | Yes, using LED status indicators |
| Power consumption | |
| 3.3 VDC | 0.8 W |
| 5 VDC | 0.5 W |
| Total | 1.3 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| KC | Yes |
Interfaces
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
Mechanical properties
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF766.9Description:
- Profibus DP master connection
- RS232 can be used as an online interface
Mandatory Accessories
Undefined
| 1A0550.03 | B&R Fieldbus Configurator V03 |
Optional Accessories
Infrastructure components
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3IF766.9) | EXE / 412 KB | |
| V3.0 HW Upgrade (3IF766.9) | EXE / 411 KB | |
| V4.0 HW Upgrade (3IF766.9) | EXE / 323 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF766.9 | PDF / 1 MB |