Short description
| Bus controller | POWERLINK controlled node |
General information
| Status indicators | Bus function, I/O module function |
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Power consumption | |
| 24 VDC | - |
| 5 VDC | 3.8 W |
| Total | 3.8 W |
| Electrical isolation | |
| PLC - POWERLINK | Yes |
| Certifications | |
| CE | Yes |
| UL | In preparation |
Controller
| Fieldbus | POWERLINK |
| Line length | Max. 100 m between two stations (segment length) |
| Port design | Internal 2-port hub |
| Type | 100BASE-T (ANSI/IEEE 802.3) |
| Transfer rate | 100 Mbit/s |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Slot | Slot in power supply unit PS465 |
Material number:
3EX282.6Description:
2005 POWERLINK bus controller, 2 POWERLINK interfaces, electrically isolated, slot for power supply modules
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3EX282.6) | EXE / 457 KB | |
| V3.0 HW Upgrade (3EX282.6) | EXE / 456 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3EX282.6 | PDF / 717 KB |