Short description
| I/O module | 16 digital outputs 24 VDC in 2 groups |
General information
| Status indicators | I/O function per channel, I/O power supply per output group, output monitoring per output group |
| Diagnostics | |
| Outputs | Yes, using LED status indicator and software |
| Output monitoring | Yes, using LED status indicator and software |
| I/O power supply | Yes, using LED status indicator and software |
| Power consumption | |
| External 24 V | 4.4 W |
| Internal | |
| 24 VDC | - |
| 5 VDC | 1.2 W |
| Total | 1.2 W |
| Electrical isolation | |
| Group - Group | Yes |
| Channel - Channel | No (same group) |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital outputs
| Nominal voltage | 24 VDC |
| Nominal output current | 2.0 A |
| Total nominal current | 24.0 A |
| Output circuit | Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
| Group rated voltage | 12.0 A |
| Sensor power supply | External |
| Additional functions | Outputs can be connected in parallel to increase the output current. |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 2x TB718 terminal blocks separately |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DO487.6Description:
2005 digital output module, 16 transistor outputs 24 VDC, 2.0 A, readable status, summation current 24.0 A, 2 electrically isolated output groups, order 2x terminal block TB718 separately!