Short description
| I/O module | 16 digital outputs 24 VDC in 2 groups |
General information
| Status indicators | I/O function per channel, operating state of the outputs |
| Diagnostics | |
| Outputs | Yes, using LED status indicator |
| Operating state of outputs | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 1.0 W |
| 5 VDC | 1.5 W |
| Total | 2.5 W |
| Electrical isolation | |
| Group - Group | Yes |
| Channel - Channel | No (same group) |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Digital outputs
| Nominal voltage | 24 VDC |
| Nominal output current | 2.0 A |
| Total nominal current | 24.0 A |
| Output circuit | Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
| Group rated voltage | 12.0 A |
| Sensor power supply | External |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3DO480.6Description:
2005 digital output module, 16 transistor outputs 24 VDC, 2 A, 2 electrically isolated output groups, order 1x terminal block TB170 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3DO480.6 | PDF / 260 KB |