General information
| Certifications | |
| CE | |
| UL |
Material number:
2DS100.60-1Description:
2010 electronic drum sequencer Absolut encoder, SSI/parallel, 16 bit 3 diff. inputs, RS422 level, 100 kHz 3 diff. outputs, RS422 level, 100 kHz 16 digital inputs 24 VDC, 5 µsec, sink Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
| 2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2DS100.60-1 | PDF / 100 KB |