General information
Certifications | |
CE | |
UL |
Material number:
2DO700.6Description:
2010 digital output module 16 relay outputs 230 VAC / 24 VDC, 3 A 4 electrically isolated output groups Order terminal block 1 x TB120 separately!
Optional Accessories
Undefined
2TB120.9 | 2010 terminal block, 20 pin Screw clamp |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 2DO700.6 | PDF / 89 KB |