General information
| Certifications | |
| CE | |
| UL |
Material number:
2AO900.6Description:
2010 analog output module 8 outputs, +/- 10 V, 12 bit 8 outputs, 0 to 20 mA, 12 bit Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
| 2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2AO900.6 | PDF / 91 KB |