0TB2105.4021

Terminal block
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.25 to 2.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 2.50 mm²
Note Nominal data per UL
Number of pins 5
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Coding AX1
Pitch 5.08 mm
Tightening torque 0.4 to 0.5 Nm
Electrical properties
Nominal voltage 300 V
Nominal current 15 A / contact
Contact resistance ≤2 mΩ
Material number:
0TB2105.4021
Description:
Accessory terminal block, 5-pin, AX1, screw clamp terminal block 2.5 mm²
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File Step 0TB2105.4021 ZIP / 138 KB

Please choose country and language

B&R Logo