General information
| Status display | Green status LED (buffer charged/discharged, charging/discharging) |
| Insulation voltages | |
| Input - Output |
1 kV (routine test) 1 kV (type test) |
| Active DC OK switch output | 24 V, 20 mA |
| Connection type | Screw terminal |
| Connection cross section | |
| Input/Output | |
| Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950 |
| Flexible | 0.5 to 10 mm² / 20 to 6 AWG |
| Inflexible | 0.5 to 16 mm² / 20 to 6 AWG |
| Switch output | |
| Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950 |
| Flexible | 0.2 to 2.5 mm² / 24 to 12 AWG |
| Inflexible | 0.2 to 2.5 mm² / 24 to 12 AWG |
| Wire stripping length | 10 mm (input/output) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E123528 Industrial control equipment |
Charging mode (input)
| Internal fuse | Yes |
| Loading time | <27 s |
| Nominal voltage | 24 VDC |
| Input voltage range | 22.5 to 30 VDC |
| Current consumption | |
| Maximum | 20.6 A (max.) |
| No-load operation | 0.1 A |
| Loading procedure | 0.6 A |
| Load delay | No |
| Switching threshold |
<22 VDC (fixed) (UIN - 1 V) / 0.1 s (variable) |
| Protective circuit | Transient overvoltage protection - Suppressor diode, 35 VDC |
| Reverse polarity protection | Yes |
Buffer operation (output)
| Buffer current | Up to 20 A |
| Current limiting | 27 A (buffer mode) |
| Buffer voltage | UIN - 0.8 V and >22.0 V |
| Buffer time | 0.2 s at 20 A and 4 s at 1 A |
| Setting range for buffer voltage | 22 - 28.5 VDC |
| Max. conduction current |
27 A (at 40°C) 20 A (at 70°C) |
| Shutdown | >4.5 s (buffer operation) |
Output
| Nominal voltage | 24 VDC (depending on input voltage) |
| Residual ripple | <100 mVSS (buffer operation) |
| Switching peaks | <100 mVSS (20 MHz) |
| Can be connected in parallel | Yes, to increase buffer time and for redundancy |
| Can be connected in series | No |
| Protection against internal overvoltages | Yes, limited to approximately 35 VDC |
| Power back immunity | <35 VDC (buffer operation) |
| Output noise suppression | Device complies with EN 55011 (class B) |
Efficiency, reliability
| Efficiency | >95% (at 27 A) |
| MTBF | >500,000 h, per IEC 61709 (SN 29500) |
| Power dissipation | |
| Readiness at 27 A | Max. 2.5 W |
| Buffer operation at 27 A | Max. 9.8 W |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | No |
| Ventilation/Cooling | Normal convection, no fan required |
| Degree of protection per EN 60529 | IP20 |
| Protection class | III, without PE connection |
Ambient conditions
| Temperature | |
| Operation | -25 to 70°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Max. 95%, non-condensing |
| Vibration | |
| Operation |
<15 Hz, amplitude ±2.5 mm, per IEC 60068-2-6 15 to 150 Hz, 2.3 g, 90 min |
| Shock | |
| Operation | 30 g in each direction, per IEC 60068-2-27 |
| Pollution degree | 2, per EN 50178 |
| Climate category | 3K3, per EN 60721 |
Mechanical properties
| Housing | |
| Material | AluNox (AlMg1) |
| Installation | Easy top-hat rail installation (DIN rail NS 35, EN 60715) |
| Dimensions | |
| Width |
64 mm 122 mm (mounted sideways) |
| Height | 130 mm |
| Depth |
125 mm 67 mm (mounted sideways) |
| Weight | 1000 g |
Material number:
0PB0200.1Description:
- Buffering for 24 VDC consumers
- Output current to 20 A
- Can be switched in parallel for larger buffer currents and times
- Easy to switch in parallel to the power supply or to the load in the 24 VDC circuit
- Simple and problem-free retrofitting of existing systems
- Suitable for industry because of capacitor-based energy storage (no rechargeable battery)
- High MTBF (>500,000 h)
- International certification package
- Wide temperature range from -25 to 70°C
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Power supplies | PDF / 309 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 0PB0200.1 | PDF / 421 KB | |
| Installation- / EMC-Guide | PDF / 20 MB |
| General | Version (Date) | Download |
|---|---|---|
| Power Supply Statement-Directive 2009/125/EC | PDF / 20 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 0PB0200.1 | ZIP / 659 KB |