V3.0 HW Upgrade (X20SO4110)

DWL@DWL10000064160

Version Language
Operating System
Date
Size
Type Download
1.4.1.6 * 06/25/2012 1 MB EXE AS3.0_HW_X20SO4110.exe
Description V3.0 HW Upgrade (X20SO4110)

Revision information X20SO4110

Version 1.4.1.6:

ID: 290285
Changed help to html format
Changedhelp to html format
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.3:

ID: 284635
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.1.1:

ID: 180835
Release for Safety Release 1.5
Release for Safety Release 1.5
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7614_1.fw(262), 2\7614_1.fw(274), 3\7614_1.fw(281)

Version 1.4.0.1:

ID#225425: Safety Release 1.4

- different levels for logger entires: "Info", "Warning" or "Error" (ARB3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)

Channel description changed: Yes
Configuration description changed:No
Firmware changed: Yes

Version 1.2.0.3:

ID#213410: changes in HWC

fixed typos of safety parameters
enabled for AR B2.96

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID#186435: reduced async communication at boot time

parameters are stored locally and will only be transmitted in case of changes

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#189430: automatic restart

An automatic restart canbe configured. This enables switching of the digital output without another edge of the release signal.

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#193060: flashing of SE-LEDs

new states of SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#201725: operation in cold environment

problemswhen operating in cold environment (0 .. 10°C) solved (loggerentries 99850 und 103946)

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.5.0:

ID#191000: Problems with PhysicalStateChannel

The availability of the PhysicalStateChannels is not configurable anymore. This avoids possible mapping problems

Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.4.0:

ID#183545: solved sporadic firmware update problems

solved sporadic firmware update problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID#180215: boot problems at certain X2X cycle times

failsafe state during boot when running at certain X2X cycle times (logger entries 119460 and 115364)

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#182430: enhacements HWC

restart inhibit state information can be mapped
Aprol support

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

Version 1.1.2.0:

ID: 179315
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo