DWL@DWL10000582234
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.0.4 | * | Windows10 | 05/23/2022 | 27 MB | ZIP | adi-opcua-server-setup_2.0.4.zip |
| Description |
ADI OPC UA Server (Win10 64-bit) The ADI OPC UA server provides functions and information from the B&R Automation Device Interface (ADI) via OPC UA variables. This enables you to use OPC UA to read data such as temperatures and device information from a B&R PC. Changes - DeviceType is no longer displayed as an enumeration value but in text form. Fixes - Fixed bug where multiple threads set the active panel concurrently (toggling the active panel between 0 and a given panel id). - Fixed bug that caused MonitoredItem registriations to be ignored under certain timing conditions (e.g. States of random keys/LEDs would not be transferred to the OPC UA Client). - Fixed bug that prevented the Uninstaller to execute correctly, if the ADI service was not running. - Fixed bug that prevented sampling of monitored items after adding/removing monitored items in quick succession. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.0 | * | Windows10 | 10/31/2019 | 27 MB | ZIP | adi-opcua-server-setup_2.0.0.zip |
| Description |
ADI OPC UA Server (Win10 64-bit) The ADI OPC UA server provides functions and information from the B&R Automation Device Interface (ADI) via OPC UA variables. This enables you to use OPC UA to read data such as temperatures and device information from a B&R PC. Fixes - Key and leds nodes are only created if they are available. - Correcting some errors in the OPC UA design. Changes - User configuration is stored in own configuration file. - Removed the dependency of the NSSM tool. - Addded a engineering unit to some nodes. - Most nodes now have a description. - Removed the Br prefix for OPC UA datatypes. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.2 | * | Windows10 | 09/30/2019 | 26 MB | ZIP | adi-opcua-server-setup_1.2.0.zip |
| Description |
ADI OPC UA Server (Windows) ---------------------------------------------------------------- GENERAL ---------------------------------------------------------------- The ADI OPC UA server provides functions and information from the B&R Automation Device Interface (ADI) via OPC UA variables. This enables you to use OPC UA to read data such as temperatures and device information from a B&R PC. Supported B&R devices: - Automation Panel 800 (AP800) - Automation Panel 900 (AP900) - Automation Panel 9x3 (AP9x3) - Automation Panel 1000 (AP1000) - Automation Panel 5000 (AP5000) - Automation PC 910 (APC910) - Automation PC 2100 (APC2100) - Automation PC 2200 (APC2200) - Automation PC 3100 (APC3100) - Panel PC 900 (PPC900) - Panel PC 2100 (PPC2100) - Panel PC 2200 (PPC2200) - Panel PC 3100 (PPC3100) Supported B&R operating systems: - Windows 10 IoT Enterprise 2016 LTSB - Windows 10 IoT Enterprise 2019 LTSC For additional information about the ADI OPC UA server, see the ADI driver user's manual. This is available at no charge from the B&R website (http://www.br-automation.com). ---------------------------------------------------------------- Version 1.2.0 / 2019-07-04 / JUH ---------------------------------------------------------------- - Refactoring of the architecture. - Upgrade to .NET Core 2.2. - Upgrade to OPCFoundation.NetStandard.Opc.Ua 1.4.355.26. - Logging of invalid certificate at startup. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1 | * | Windows10 | 01/18/2019 | 24 MB | ZIP | ADI_OPC_UA_Server_V1.1.zip |
| Description |
ADI OPC UA Server ---------------------------------------------------------------- GENERAL ---------------------------------------------------------------- The ADI OPC UA server provides functions and information from the B&R Automation Device Interface (ADI) via OPC UA variables. This enables you to use OPC UA to read data such as temperatures and device information from a B&R PC. Supported B&R devices: - Automation Panel 800 (AP800) - Automation Panel 900 (AP900) - Automation Panel 9x3 (AP9x3) - Automation Panel 1000 (AP1000) - Automation Panel 5000 (AP5000) - Automation PC 910 (APC910) - Automation PC 2100 (APC2100) - Automation PC 2200 (APC2200) - Automation PC 3100 (APC3100) - Panel PC 900 (PPC900) - Panel PC 2100 (PPC2100) - Panel PC 2200 (PPC2200) - Panel PC 3100 (PPC3100) Supported B&R operating systems: - Windows 10 IoT Enterprise 2016 LTSB For additional information about the ADI OPC UA server, see the ADI driver user's manual. This is available at no charge from the B&R website (http://www.br-automation.com). ---------------------------------------------------------------- Version 1.10 / 2018-06-27 / JUH ---------------------------------------------------------------- Fixes - When writing the variable "Leds" the error BadTypeMismatch was returned. Changes - During setup, an existing version will automatically uninstalled. - At server start, the address space will be loaded from a NodeSet file. - Method to create NodeSet files was added. - The data type of temperature variables was changed from Int32 to SByte. - The variable "Model" is returned as LocalizedText. - If the variable "SoftwareRevision" can not be read, an empty string will be returned. |
|||||