DWL@DWL10000829867

Version Language
Operating System
Date
Size
Type Download
3.0.0.1 * 08/28/2025 782 KB EXE AS6_HW_X20SP1130.exe
Description V6.0 HW Upgrade (X20SP1130)

Revision information X20SP1130

Version 3.0.0.1:

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(574)

Version 2.4.0.0:

ID: 715265
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726630
The power calculation of the modules is supported
The data for the power calculation of thedata sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727140
New data sheet V2.10
For changes see chapter "Version history"in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(574)

Version 2.3.1.1:

ID: 706360
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoringof module cycle time andslot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 706400
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(573)

Version 2.3.0.0:

ID: 670395
Monitoring if switch-off is too short
Monitoring inserted if the output is switched off too short.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 686750
Monitoring ofvoltages optimized
The monitoring of the output voltage and the internalvoltages has been optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692540
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 696575
New data sheet V2.07
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(572)

Version 2.2.0.1:

ID: 668605
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(571)

Version 2.2.0.0:

ID: 577460
Increasing the maximum switching frequency
The maximum switching frequency has been increased to 2 Hz.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 659115
Technical data: Updated max. switching frequency and added diagram "Switching inductive loads".
Technical data: Updated max. switching frequency and added diagram "Switching inductive loads".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\7615_1.fw(571)

Version 2.1.0.0:

ID: 644260
major (even incompatible) changes for mapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\7615_1.fw(570)

Version 1.10.10.0:

ID: 622800
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(331)

Version 1.10.9.1:

ID: 643155
data sheet V1.141
See chapture "Version history" inthe data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330)

Version 1.10.9.0:

ID: 618275
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(330)

Version 1.10.1.0:

ID: 410485
Channel error if backfeed is detected
Module changes to channel error if backfeed is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 464240
Max. switching frequenqy corrected
Max. Switching frequenqy of 2Hz and 5 switching acts in a minute are possible again.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 476260
Removed PhtsicalState toggle
Removed PhysicalState toggle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 541495
Improve the description section in the OSDD files
Improve the description section in the OSDD files
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 594130
Provide CRC of the Firmware and Bootstate
Provide CRC of the Firmware and Bootstate
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(325)

Version 1.10.0.6:

ID: 533045
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 533135
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320)

Version 1.10.0.3:

ID: 500205
Added coated type of module in help
Added coated type of module in help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320)

Version 1.10.0.2:

ID: 470640
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 470645
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 476535
Delayed internal hardware tests for about 20s
The internal hardware tests may cause a voltage drop at the power supply.
Starting with this firmware version the tests are not done anymore when the output is switched on but rather 20s after the output is switched on. Starting with hardware - revision B9 in combination with Firmware-versions greater 320 no voltage drop occurs anymore.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320)

Version 1.10.0.1:

ID: 470640
Support of release 1.10 including openSAFETY 1.5
Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 470645
changed manual verion to 1.100
changed manual verion to 1.100
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300), 5\7615_1.fw(320)

Version 1.9.0.0:

ID: 324010
The modul now also supports 400µs X2X cycletimes and multiples
The modul now also supports 400µs X2X cycletimes and multiples
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 370595
X20SP1130 can be added onX20BM26. Node number can be changed.
X20SP1130 can be added on X20BM26. Node number can be changed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 385925
Failsafe at switch off because of voltage peak
If a connected module creates a short voltage peak after switching off the IO-supply, the X20SP1130 will not go to failsafe any more.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 413870
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413995
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414365
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293), 4\7615_1.fw(300)

Version 1.6.0.8:

ID: 388460
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293)

Version 1.6.0.7:

ID: 339290
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293)

Version 1.6.0.5:

ID: 335495
unlock of SafeModule IDs > 300
SafeModule IDs up to1023 are now unlocked
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 335500
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293)

Version 1.6.0.0:

ID: 314300
Adaptionof module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 3\7615_1.fw(293)

Version 1.5.0.4:

ID: 303405
Support of AutomationStudio4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293)

Version 1.5.0.0:

ID: 294210
FirstOfficial Release
First Official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 3\7615_1.fw(293)
Loading
Back to list

Please choose country and language

B&R Logo