DWL@DWL10000843619
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 3.1.1.0 | * | 09/01/2026 | 572 KB | EXE | AS6_HW_X20SLX811-1.exe | |
| Description |
V6.0 HW Upgrade (X20SLX811-1) Revision information X20SLX811-1 Version 3.1.1.0: ID: FUVI-14039 download failed with certain projects Download could fail with certain projects with logger entry "internal errorloading a file". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-13555 CycleTime_utilized "CycleTime_utilized" provides the correct value now. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-13424 Failsafe when using variable watch With some projects it could have happened that the SLX switched to failsafewhen using SafeDesigner+ variable watch. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 11\12063_1.fw(654) Version 3.1.0.0: ID: FUVI-13653 SafetyPlus Public Release SafetyPlus Public Release Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 11\12063_1.fw(653) Version 3.0.2.0: ID: FUVI-11441 improved bootup behaviour fixedstability issues; faster bootup; no failsafe upon missing user application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11310 error "Internal error I/O data" Fixed error "Internal error I/O data" which could occour when used with very high X2X cycle time and/or very low application cycle time. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 11\12063_1.fw(652) Version 3.0.1.0: ID: FUVI-11882 10µs test pulse for HS/HS outputs corrected 10µs test pulse for HS/HS outputs corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 11\12063_1.fw(651) Version 3.0.0.0: ID: FUVI-11571 First official release of SLXxxx-1 for Safety+ First official release of SLXxxx-1 for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 11\12063_1.fw(650) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 3.1.0.0 | * | 06/18/2026 | 572 KB | EXE | AS6_HW_X20SLX811-1.exe | |
| Description |
V6.0 HW Upgrade (X20SLX811-1) Revision information X20SLX811-1 Version 3.1.0.0: ID: FUVI-13653 SafetyPlus Public Release SafetyPlus Public Release Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 11\12063_1.fw(653) Version 3.0.2.0: ID: FUVI-11441 improved bootup behaviour fixed stability issues; faster bootup; no failsafe upon missing user application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11310 error "Internal error I/O data" Fixed error "Internal error I/O data" which could occour when used with very high X2X cycle time and/or very low application cycle time. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 11\12063_1.fw(652) Version 3.0.1.0: ID: FUVI-11882 10µs test pulse for HS/HS outputs corrected 10µs test pulse for HS/HS outputs corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 11\12063_1.fw(651) Version 3.0.0.0: ID: FUVI-11571 First official release of SLXxxx-1 for Safety+ First official release of SLXxxx-1 for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 11\12063_1.fw(650) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 3.0.2.0 | * | 01/09/2026 | 573 KB | EXE | AS6_HW_X20SLX811-1.exe | |
| Description |
V6.0 HW Upgrade (X20SLX811-1) Revision information X20SLX811-1 Version 3.0.2.0: ID: FUVI-11616 First official release of SLX811-1 for Safety+ First official release of SLX811-1 for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 11\12065_1.fw(652) Version 3.0.0.0: ID: FUVI-11616 First official release of SLXxxx-1 for Safety+ First official release of SLXxxx-1 for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 11\12065_1.fw(650) |
|||||