DWL@DWL10000820022

Version Language
Operating System
Date
Size
Type Download
1.10.0.2 * 10/07/2026 3 MB EXE AS6_HW_X20RT8001.exe
Description V6.0 HW Upgrade (X20RT8001)

Revision information X20RT8001

Version 1.10.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed:no

Version 1.10.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.10.0.0:

ID: TDYD-9708
Continuous improvement
The advanced power setting for hardware variant 4 starting with revision E0was improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(434), 1\58713_3.fw(434), 1\58713_4.fw(434)

Version1.9.0.0:

ID: TDYD-9171
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(432), 1\58713_3.fw(432), 1\58713_4.fw(432)

Version 1.8.0.0:

ID: TDYD-8541
New current output configuration register available
The new configuration register "CfO_DigitalOutputCurrent" allows you to setthe maximum output currents of DO3, DO4, DO7, and DO8. This extended current setting is available for hardware variant 4 starting with revision E0.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58713_2.fw(431), 1\58713_3.fw(431), 1\58713_4.fw(431)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 687470
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689455
Module documentation revised
Data sheet V 1.25
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.6.0.0:

ID: 650580
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623545
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8001
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.1.0:

ID: 601825
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.0.0:

ID: 594335
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594890
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600635
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.2.0.0:

ID:587355
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591710
Module documentation revised
Data sheet V 1.22
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420)

Version 1.1.1.0:

ID: 530765
Module documentation revised
Data sheet V 1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.1.0.0:

ID: 471685
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage and easier maintenance.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 478590
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 483495
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.0.1.0:

ID: 463510
Moduledocumentation revised
Data sheet V 1.04
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 469860
Correction Channel-Description
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)

Version 1.0.0.0:

ID: 426115
Support X20RT8001
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)
Version Language
Operating System
Date
Size
Type Download
1.10.0.1 * 08/18/2026 3 MB EXE AS6_HW_X20RT8001.exe
Description V6.0 HW Upgrade (X20RT8001)

Revision information X20RT8001

Version 1.10.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.10.0.0:

ID: TDYD-9708
Continuous improvement
The advanced power setting for hardware variant 4 starting withrevision E0 was improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(434), 1\58713_3.fw(434), 1\58713_4.fw(434)

Version 1.9.0.0:

ID: TDYD-9171
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(432), 1\58713_3.fw(432), 1\58713_4.fw(432)

Version 1.8.0.0:

ID: TDYD-8541
New current output configuration register available
The new configuration register "CfO_DigitalOutputCurrent" allows you to setthe maximum output currents of DO3, DO4, DO7, and DO8. This extended current setting is available for hardware variant 4 starting with revision E0.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware:1\58713_2.fw(431), 1\58713_3.fw(431), 1\58713_4.fw(431)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 687470
Limitation of thecycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689455
Module documentation revised
Data sheet V 1.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.6.0.0:

ID: 650580
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623545
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8001
Bootup time has been improved
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.1.0:

ID: 601825
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.0.0:

ID: 594335
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594890
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600635
Module documentation revised
Data sheet V1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.2.0.0:

ID: 587355
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591710
Module documentation revised
Data sheetV 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420)

Version 1.1.1.0:

ID: 530765
Module documentation revised
Data sheet V 1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.1.0.0:

ID: 471685
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage and easier maintenance.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 478590
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 483495
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.0.1.0:

ID: 463510
Module documentation revised
Data sheet V 1.04
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 469860
Correction Channel-Description
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)

Version 1.0.0.0:

ID: 426115
Support X20RT8001
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)
Version Language
Operating System
Date
Size
Type Download
1.10.0.0 * 05/06/2026 3 MB EXE AS6_HW_X20RT8001.exe
Description V6.0 HW Upgrade (X20RT8001)

Revision information X20RT8001

Version 1.10.0.0:

ID: TDYD-9708
Continuous improvement
The advanced power setting for hardware variant 4 starting with revision E0was improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(434), 1\58713_3.fw(434), 1\58713_4.fw(434)

Version 1.9.0.0:

ID: TDYD-9171
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(432), 1\58713_3.fw(432), 1\58713_4.fw(432)

Version 1.8.0.0:

ID: TDYD-8541
New current output configuration register available
The new configuration register "CfO_DigitalOutputCurrent" allows you to setthe maximum output currents of DO3, DO4, DO7, and DO8. This extended current setting is available for hardware variant 4 starting with revision E0.
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\58713_2.fw(431), 1\58713_3.fw(431), 1\58713_4.fw(431)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 687470
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689455
Module documentation revised
Data sheet V 1.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.6.0.0:

ID: 650580
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623545
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8001
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.1.0:

ID: 601825
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.0.0:

ID: 594335
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594890
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600635
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.2.0.0:

ID: 587355
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591710
Module documentation revised
Data sheet V 1.22
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420)

Version 1.1.1.0:

ID: 530765
Module documentation revised
Data sheet V 1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.1.0.0:

ID: 471685
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage andeasier maintenance.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 478590
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 483495
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.0.1.0:

ID: 463510
Module documentation revised
Data sheetV 1.04
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 469860
Correction Channel-Description
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)

Version 1.0.0.0:

ID: 426115
Support X20RT8001
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 08/18/2025 3 MB EXE AS6_HW_X20RT8001.exe
Description V6.0 HW Upgrade (X20RT8001)

Revision information X20RT8001

Version 1.9.0.0:

ID: TDYD-9171
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(432), 1\58713_3.fw(432), 1\58713_4.fw(432)

Version 1.8.0.0:

ID: TDYD-8541
New current output configuration register available
The new configuration register "CfO_DigitalOutputCurrent" allows you to setthe maximum output currents of DO3, DO4, DO7, and DO8. This extended current setting is availablefor hardware variant 4 starting with revision E0.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58713_2.fw(431), 1\58713_3.fw(431), 1\58713_4.fw(431)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 687470
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689455
Module documentation revised
Data sheet V 1.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.6.0.0:

ID: 650580
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623545
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8001
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.1.0:

ID: 601825
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.0.0:

ID: 594335
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594890
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600635
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.2.0.0:

ID: 587355
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591710
Module documentation revised
Data sheet V 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420)

Version 1.1.1.0:

ID: 530765
Module documentation revised
Data sheet V 1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.1.0.0:

ID: 471685
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage and easier maintenance.
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No

ID: 478590
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 483495
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction inthe in reACTION task.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.0.1.0:

ID: 463510
Module documentation revised
Data sheet V 1.04
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 469860
Correction Channel-Description
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)

Version 1.0.0.0:

ID: 426115
Support X20RT8001
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 05/28/2025 3 MB EXE AS6_HW_X20RT8001.exe
Description V6.0 HW Upgrade (X20RT8001)

Revision information X20RT8001

Version 1.8.0.0:

ID: TDYD-8541
New current output configuration register available
The new configuration register "CfO_DigitalOutputCurrent" allows you to setthe maximum output currents of DO3, DO4, DO7, and DO8. This extended current setting is available for hardware variant 4 starting with revision E0.
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\58713_2.fw(431), 1\58713_3.fw(431), 1\58713_4.fw(431)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 687470
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689455
Module documentation revised
Data sheet V 1.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.6.0.0:

ID: 650580
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(430), 1\58713_3.fw(430), 1\58713_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623545
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8001
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.1.0:

ID: 601825
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.3.0.0:

ID: 594335
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594890
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600635
Module documentation revised
Data sheet V 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420), 1\58713_4.fw(420)

Version 1.2.0.0:

ID: 587355
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591710
Module documentation revised
Data sheet V 1.22
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\58713_2.fw(420), 1\58713_3.fw(420)

Version 1.1.1.0:

ID: 530765
Module documentation revised
Data sheet V 1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.1.0.0:

ID: 471685
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage andeasier maintenance.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 478590
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 483495
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58713_2.fw(320), 1\58713_3.fw(320)

Version 1.0.1.0:

ID: 463510
Module documentation revised
Data sheetV 1.04
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 469860
Correction Channel-Description
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)

Version 1.0.0.0:

ID: 426115
Support X20RT8001
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58713_2.fw(200), 1\58713_3.fw(200)
Loading
Back to list

Please choose country and language

B&R Logo