DWL@DWL10000818217

Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 05/08/2025 1 MB EXE AS6_HW_X20IF1091-1.exe
Description V6.0 HW Upgrade (X20IF1091-1)

Revision information X20IF1091-1

Version 1.8.0.0:

ID: RKFY-9631
Possible communication problem / bus crash on X2X corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(13062), 1\9509_1.fw(13063)

Version 1.7.0.0:

ID: 770250
AsIOAcc stuck in error 30193 after write access of a non available module
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12806), 1\9509_1.fw(12807)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID: 712535
Product improvement
Improved robustness for internal PCI control signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12550), 1\9509_1.fw(12551)

Version 1.4.0.0:

ID: 664790
PCI bus, when asynchronously accessed, is released at wrong time
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12294), 1\9509_1.fw(12294)

Version 1.3.0.0:

ID: 633185
Support for new hardware - variant 1
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\9509_0.fw(12038), 1\9509_1.fw(12038)

Version 1.2.0.0:

ID: 396215
X20IF1091-1: StationAtBusEnd = 1 instead of 0 when X2XLink
The data point StationAtBusEnd of the X2XLink interface on the X20IF1091-1 showed value 1 when no X2XLink cable was connected to the interface.
Now the value is correctly 0 in this case.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10758)

Version 1.1.1.0:

ID: 395800
Error asynchronous X2X communication resolved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10502)

Version 1.1.0.0:

ID: 305665
optimization X2X update

this feature works in combination with X20BC1083 upgrade version >=2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 377460
Correction FW-update on X2X-bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 385860
expantion of X2X data points
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 388765
asynchronous X2X communication modified
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(10246)

Version 1.0.2.0:

ID: 160542
NetTime Support
NetTime Support
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\9509_0.fw(8453)

Version 1.0.1.3:

ID: 271210
Corrected X2X master configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)

Version 1.0.1.0:

ID: 160900
New Firmware V32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)
Loading
Back to list

Please choose country and language

B&R Logo