DWL@DWL10000878218

Version Language
Operating System
Date
Size
Type Download
1.4.1.1 * 10/07/2026 823 KB EXE AS6_HW_X20DO2322.exe
Description V6.0 HW Upgrade (X20DO2322)

Revision information X20DO2322

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 766210
Failure ModulOK
If this module starting with revision G1 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred asBYTE at the beginning of the cyclic data of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mappingand evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_20.fw(220), 1\7062_5.fw(816)

Version 1.3.0.0:

ID: 749050
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_20.fw(210), 1\7062_5.fw(816)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 467150
Module documentation revised
Data sheet V 3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.4:

ID: 392875
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.3:

ID: 392370
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.2:

ID: 366254
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.2.0:

ID: 317680
Additional function model "OSP mode"
OSP - Output Set Predefined

InOSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816)

Version 1.0.1.0:

ID: 217445
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo