DWL@DWL10000878172

Version Language
Operating System
Date
Size
Type Download
1.6.0.1 * 10/06/2026 1 MB EXE AS6_HW_X20DC1178.exe
Description V6.0 HW Upgrade (X20DC1178)

Revision information X20DC1178

Version 1.6.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 656225
Correction of configuration data for broken wire detection when operated onCANIO
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(106)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 662150
Reserved bits from the communication register BW_Channel_D are adjusted according to the documentation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(106)

Version 1.2.0.0:

ID: 651350
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 655640
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(105)

Version 1.1.0.0:

ID: 594600
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615305
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110)

Version 1.0.1.0:

ID: 493020
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.1:

ID: 369975
Correct module functionwith SGC
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.0:

ID: 193610
Support of X20DC1178
First version X20DC1178 1xSSI 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42760_1.fw(7)
Loading
Back to list

Please choose country and language

B&R Logo