DWL@DWL10000813878

Version Language
Operating System
Date
Size
Type Download
1.5.1.2 * 10/06/2026 940 KB EXE AS6_HW_X20AT2402.exe
Description V6.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.5.1.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: TDYD-8345
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(120), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.4.0.0:

ID: 757920
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(115), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.5.1.1 * 08/18/2026 916 KB EXE AS6_HW_X20AT2402.exe
Description V6.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.5.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.0:

ID: TDYD-8345
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(120), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.4.0.0:

ID: 757920
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(115), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530),1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 03/12/2025 1 MB EXE AS6_HW_X20AT2402.exe
Description V6.0 HW Upgrade (X20AT2402)

Revision information X20AT2402

Version 1.5.1.0:

ID: TDYD-8345
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(120), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.4.0.0:

ID: 757920
Configuration registers for HW varinate 10 can be read back
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(115), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.3.0.0:

ID: 749325
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_10.fw(113), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for AutomationStudio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 573510
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7080_1.fw(530),1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.5.0:

ID: 534205
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.2:

ID: 350560
Correction for Usage in APROL
Conditions for label of channels adapted.
Channel description changed: Yes
Configuration description changed:No
Firmware changed: No
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)

Version 1.0.2.0:

ID: 194200
Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
New FW: Adjustment for temperature compensation for 3 configurations, enhancement sensor type R and B
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7080_1.fw(530), 1\7080_2.fw(530), 1\7080_3.fw(560), 1\7080_5.fw(790), 1\7080_6.fw(850)
Loading
Back to list

Please choose country and language

B&R Logo