V6.0 HW Upgrade (8I74xxxxxxx.01P-1)

DWL@DWL10000801559

Version Language
Operating System
Date
Size
Type Download
1.6.3.0 * 10/17/2024 23 MB EXE AS6_HW_8I74xxxxxxx.01P-1.exe
Description V6.0 HW Upgrade (8I74xxxxxxx.01P-1)

Revision information 8I74xxxxxxx.01P-1

Version 1.6.3.0:

ID: AHBM-241
Legacy flag has been set
The ACOPOSinverter P74/P74new is at the end of its life cycle. Hence, the legacy flag has been set with this version. After the installation, the button to show the legacy modules is required to show the module in hardware catalog.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49819_1.fw(600)

Version 1.6.2.0:

ID: 695275
External error detection revised
The error message EPF1 does not have to be acknowledged after a restart - even not if the external error detection is used in low active mode.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 735655
Additional optional datapoints
In respect to the different memory allocation in the ACPi P74new, two additional datapoints are implemented that can be used optionally to transmit the serial number of the drive.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(600)

Version 1.6.1.0:

ID: 657425
Download of project revised
If the drive is used with setting Supervised="on" and the AutomationSutidioproject is downloaded, there is no further warm start necessary anymore.
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 665520
Download of Parameter "FFT" revised
The parameter "FFT" can be used to define the threshold value of the reference frequency for all conducted stop ramps. In order to controlthe stop ramps as long as possible, the value for parameter "FFT" is set to its minimum (default setting). The valid minimum value of parameter "FFT" depends on the set value for nominal motor frequency. That is why the parameter will be downloaded only, if the defined value in the module configuration (AutomationStudio) is set to a value different from "2".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(600)

Version 1.6.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.1:

ID: 608425
Asynchronous behavior of POERLINK interface revised
The receive buffer for asynchronous POWERLINK frames was extended. Thus, SDO massages can be received, which were split into frames with more than 600 byte by the POWERLINK master.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 649635
Configuration view revised
Der displayed text of parameter DCCM was changed in order to ensure an error-free project build with older AutomationStudio versions
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(600)

Version 1.4.4.0:

ID: 323335
Configuration parameters of intermediate circuit revised (part 2)
The DC chaining mode (parameter "DCCM") can be defined in the configurationview und be downloaded to the device. Additional information: If necessary, the detection for ground shortcircuit (parameter "SCL3") is deactivated automatically according to "DCCM". The deactivation of ground short circuit detectionentails considerable risk. That is why parameter "SCL3" was not added to the configuration view.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 640265
Configuration parameters of intermediate circuit revised (part 1)
Input and download of configuration parameters for undervoltage detection (parameters "URES"/"UPL"/"USL") were adapted to define them for 240V and 400V intermediate circuits.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(506)

Version 1.4.3.0:

ID:619535
Management of internal register "OPL1" corrected
The hidden register "OPL1" was removed from the HWX file. Now, it is managed exclusively by the inverter's firmware. The malicious OPL1 extension impaired the setting of the OPL function "output phase loss". It was contained in thefollowing versions: 1.4.1.0 and 1.4.2.0.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(506)

Version 1.4.2.0:

ID: 614345
Syntax error in initialisation script eliminated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49819_1.fw(506)

Version 1.4.1.0:

ID: 568290
Parameter download revised (Configuration of IOs; R1, R2, LO1, AO1/DO1)
The download procedure was adapted in order to define the behavior of the IOs on the terminal block by using the IO configuration of Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 585400
General revision of download procedure
In some cases valid parameter sets from AutomationStudio were refused by thedrive because a CFI error was detected. The download procedure was adapted according to the CFI error detection.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 595740
Parameter download revised (Configuration of tuning parameters; synchronousmotor)
The download procedure was adapted in order to set tuningparameters for synchronous motors by using the IO configuration of AutomationStudio.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 599255
Module documentation revised
User manual V 2.40
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49819_1.fw(506)

Version 1.4.0.0:

ID: 516280
Module documentation revised
User manual V 2.30
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 549285
Timing problem during SDO write eliminated
In order to ensure a proper handshake on POWERLINK command layer, the acknowledge behavior for SDO write commands was revised.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 564440
Misbehavoir during firmware update was eliminated
The automatic download for exchanging the firmware can be guaranteed when using versions 502...503.
--> The misbehavoir effects especially POWERLINK communication card for ACPi P74 with hardware revision C3 and C6 because they were equipped with firmware 503 as BOOT firmware.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 565420
Parameter download for FRS, TFR, HSP, LSP was revised
The order of downloading FRS, TFR, HSP, LSP was optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 579850
Problem during built of Automation Studio project eliminated.
The device can be configured as "Multiplexed Station" on POWERLINK Bus.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(506)

Version 1.3.1.0:

ID: 511555
Function models renamed
no influence to technical behavior
Functions model "default"/"legacy" renamed to "Direct control"
Functions model "default (MotionConfiguration)"/"default" renamed to "ACP10SDC (MotionConfiguration)"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 541625
Internal revision
Inverter can be used as multiplexed station in AS4 project.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 542135
Assignment configurations for physical outputs (AO, DO, LO, R) revised
Physical outputs can be used with function blocks.
CAUTION: Connection has to be defined on physical output and corresponding function block.
CAUTION: Connections on physical output DO1 overwrite connections on physicaloutput AO1.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 543115
CSLOUT data points (OCC, LLC) revised
The appication functions OCC and LLC can be configured to DO1, LO1 or R2. Furthermore data points EBO and TSY of application function traverse conmtrol have been corrected similarly.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\49819_1.fw(503)

Version 1.3.0.0:

ID: 489235
Behavior of SDC_LifeCnt restored
The module firmware 502 (contained in hardware upgrades 1.2.x.x) limited the answering speed of datapoint SDC_LifeCnt.
This unacceptable Limitation was eliminated. Hence the functions of ACP10 manager can also be used with POWERLINK cycles from 400 µs to 1999 µs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\49819_1.fw(503)

Version 1.2.0.1:

ID: 485210
Value ranges revised
The value ranges of TFR, HSP, LSP, UNS, NSPS and SPF can be defined in IO-Configuration according to parameterlist (Excel).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(502)

Version 1.2.0.0:

ID: 304265
Ringredundancy
Firmwareupgrade to support ringredundancy.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 340785
Datapoint CMI_Output_Bool_00 removed
The BOOLean datapoint CMI_Output_Bool_00 was removed.
Reason: The inverter switches to error state "TRAP" when using this datapointcyclically.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 380405
SDO timeout revised
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 409480
Module configuration extended
The configuration parameters LO1F and AOF1 have been added.
LO1F and AOF1 can be used to define the behavior of the hardware outputs in case of an error.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 426830
Parameter access for HSC datapoint extented
HSC datapoint 16#2067; 16#9 can be accessed acyclically.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\49819_1.fw(502)

Version 1.1.8.5:

ID: 344825
Parameter AI2L added to I/O configuration
AI2L can be configured independently from AI1L.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 346070
General review of HW files
Missing texts/textparts in HW file for AS4.x restored.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 347790
View in System Designer revised.
The product picture was exchange and scaled.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 350625
Parameter AUT removed., because this function is not supported by the I/O configuration.
The Parameter AUT was removed from the configuration view of Automation Studios. Reason: After activating the function "automatic autotune" the inverter doesnot execute the demanded rutine.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 358340
Option CT of Parameter TUNU removed
The Option CT of Parameter TUNU was removed from the configuration view of Automation Studios. Reason: After configurating the option "cold tune" the inverter does not execute the demanded rutine.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 384955
Configuration paramters IDA, LFA and TRA revised.
The Parameters IDA, LFA and TRA can be adjusted by IO configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 443755
Configuration paramter INR activated
The Parameter INR can beadjusted by IO configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(404)

Version 1.1.5.0:

ID: 336080
Faulty configuration attribute, configuration can not be written to drive.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 337815
Changed order of parameters transfer (LET, EFT)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\49819_1.fw(404)

Version 1.1.4.0:

ID: 322415
Default values for SIT configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 333115
The parameter R2 can not bewritten with the IO configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\49819_1.fw(404)

Version 1.1.2.0:

ID: 291695
With the configuration "Download parameters = no" all inverter configurations will be retained now.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 300870
ACOPOSinverter P74 does not response on PollRequest, when X20BC0083 in network
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305565
SDC-LifeCnt does not count if Download parameters = "no"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(404)

Version 1.1.1.0:

ID: 278665
Support ACOPOSinverter P74
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 284265
SDC support
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 284935
Module configuration optimized
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\49819_1.fw(403)
Loading
Back to list

Please choose country and language

B&R Logo