V6.0 HW Upgrade (8F1I01.AA8C.xxxx-1)

DWL@DWL10000823633

Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 04/22/2026 255 KB EXE AS6_HW_8F1I01.AA8C.xxxx-1.exe
Description V6.0 HW Upgrade (8F1I01.AA8C.xxxx-1)

Revision information 8F1I01.AA8C.xxxx-1

Version 1.0.1.0:

ID: UNNW-6930
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSISused by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 1.0.0.0:

ID: UNNW-4576
Support ofACOPOStrak curved segment 180°
Minimum versions:
-mapp Motion Version 6.3.0
-Automation Studio Version AS 6.0.x
Channel description changed: yes
Configuration description changed: yes
Firmware changed: no
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 06/23/2025 531 KB EXE AS6_HW_8F1I01.AA8C.xxxx-1.exe
Description V6.0 HW Upgrade (8F1I01.AA8C.xxxx-1)

Revision information 8F1I01.AA8C.xxxx-1

Version 1.0.0.0:

ID: UNNW-4576
Support of ACOPOStrak curved segment 180°
Minimum versions:
-mapp Motion Version 6.3.0
-Automation Studio Version AS 6.0.x
Channel description changed: yes
Configuration description changed: yes
Firmware changed: no
Loading
Back to list

Please choose country and language

B&R Logo