DWL@DWL10000776045
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.14.0.1 | * | 10/12/2026 | 2 MB | EXE | AS6_HW_5LS182.6-2.exe | |
| Description |
V6.0 HW Upgrade (5LS182.6-2) Revision information 5LS182.6-2 Version 1.14.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtimeversions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.14.0.0: ID: AQAJ-12372 Following changes: - Fixed cyclic Watchdog trigger: If two LS cards with the latest HW and FW versions are operated in an APC4100, a cyclical reboot triggered by a watchdogmay occur. This behavior could not be reproduced with older revisions. Caution: If reboot behavior is already occurring with two LS cards, the secondLS card must be removed before updating. After updating the first LS card, the procedure must be reversed. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36623), 1\43712_1.pci(36616), 1\43712_2.pci(36616),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.13.0.0: ID: 787910 Resolve power-up issue due to PCIreset pulse Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622),1\43712_1.pci(36615), 1\43712_2.pci(36615), 1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.12.0.0: ID: 781125 Support HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712_2.pci(36614),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.11.0.0: ID: 780965 Module reports a wrong firmware version after power-on The module reports a wrong firmware version after power-on (powerfail) and demands a firmware update. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.10.0.0: ID: 746155 Support hardware variant 1 Correction ACT - LED behaviour Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36621), 1\43712_1.pci(36613), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.9.0.0: ID: 730415 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36361), 1\43712_1.pci(36353), 1\43712a0.epl(142), 1\43712a1.epl(142) Version 1.8.0.0: ID: 705050 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operatedin operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722290 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(36361), 1\43712a0.epl(142) Version 1.7.1.0: ID: 698750 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.7.0.0: ID: 651585 Saving to REGMEM does not work with version V1.5.0.0 (error number 27063 was entered in the logger). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 651920 ARwin: Anupdate to version V1.5.0.0 could lead to cyclic restarts. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653690 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653695 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663590 After several powerfails on the APC910, an FW upgrade is performed on the integrated 5LS182.6-2. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.5.0.0: ID: 615385 POWERLINK-Manager: With frequent failure of CN's, which are operated with theoptimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(35338), 1\43712a0.epl(138) Version 1.4.0.0: ID: 603460 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimallatency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(34825), 1\43712a0.epl(136) Version 1.3.1.0: ID: 510445 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronousframes were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 510635 New help: version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131) Version 1.3.0.0: ID: 443860 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128) Version 1.2.7.0: ID: 428185 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428195 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the droppingout of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428200 SupportBonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428205 POWERLINK: Switch to Basic Ethernet of ICN at fail of MN For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICN conforms to the POWERLINK specification. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428210 Supportof Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127) Version 1.2.6.0: ID: 391575 Possibly incorrect display of the Powerlink status LEDs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124) Version 1.2.5.0: ID: 389015 POWERLINK: In rare cases it could happen during startup that multiplexed stations weren`t operated correct. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124) Version 1.2.4.0: ID: 377990 Module sporadically not recognized in APC910 when booting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123) Version 1.2.3.0: ID: 355470 Log message in connection of Ringredundancy and Chained station Channel description changed: No Configuration description changed: No Firmware changed: No ID: 358930 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359155 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360190 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360245 POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.2.0: ID: 332300 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. Thefollowing configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 335705 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 337440 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(30726), 1\43712a0.epl(120) Version 1.2.0.0: ID: 285940 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285975 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286020 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290365 POWERLINK V2 A heavy load on the PCI bus can lead to Error 30257 "POWERLINK internal error in the driver" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(29702), 1\43712a0.epl(116) Version 1.1.0.2: ID: 256800 POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 256955 POWERLINK: The net time is not always transferred correctly to the application. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265650 POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265895 POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265365 Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger. The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112) Version 1.0.4.0: ID: 243440 PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed In various projects, a cycle time violation occurred occasionally. New data points: - OutputDMAMargin Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106) Version 1.0.3.0: ID: 237685 Reset behaviorimproved and new data points created Error correction: After a restart, the default firmware was loaded and thenupdated again. New data points: - SerialNumber - ModuleID - HardwareVariant - FirmwareVersion Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.2.0: ID: 234925 New POWERLINK firmware V106 POWERLINK V2 chained stations: Reconnecting failed stations improved. LinkOK Datapoint in Operating Mode 'Ethernet' available. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.1.0: ID: 229420 POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105) Version 1.0.0.0: ID: 223105 Support of 5LS182.6-2 Poll Response Chaining Support of 5LS182.6-2 PRC, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.14.0.0 | * | 03/27/2026 | 2 MB | EXE | AS6_HW_5LS182.6-2.exe | |
| Description |
V6.0 HW Upgrade (5LS182.6-2) Revision information 5LS182.6-2 Version 1.14.0.0: ID: AQAJ-12372 Following changes: - Fixed cyclic Watchdog trigger: If two LS cards with the latest HW and FW versions areoperated in an APC4100, a cyclical reboot triggered by a watchdog may occur. This behavior could not be reproduced with older revisions. Caution: If reboot behavior is already occurring with two LS cards, the second LS card must be removed before updating. After updating the first LS card, the procedure must be reversed. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36623), 1\43712_1.pci(36616), 1\43712_2.pci(36616),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.13.0.0: ID: 787910 Resolve power-up issue due to PCI reset pulse Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36615), 1\43712_2.pci(36615),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.12.0.0: ID: 781125 Support HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712_2.pci(36614),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.11.0.0: ID: 780965 Module reports a wrong firmware version after power-on The module reports a wrong firmware version after power-on (powerfail) and demands a firmware update. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.10.0.0: ID: 746155 Support hardware variant 1 Correction ACT - LED behaviour Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36621), 1\43712_1.pci(36613), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.9.0.0: ID: 730415 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36361), 1\43712_1.pci(36353), 1\43712a0.epl(142), 1\43712a1.epl(142) Version 1.8.0.0: ID: 705050 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722290 Extended diagnostic for miminal latency input stations Channel description changed:Yes Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(36361), 1\43712a0.epl(142) Version 1.7.1.0: ID: 698750 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.7.0.0: ID: 651585 Saving to REGMEM does not work with version V1.5.0.0 (error number 27063 was entered in the logger). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 651920 ARwin: An update to version V1.5.0.0 could lead to cyclic restarts. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653690 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653695 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663590 After several powerfails on the APC910, an FW upgrade is performed on the integrated 5LS182.6-2. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.5.0.0: ID: 615385 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed bythe manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(35338), 1\43712a0.epl(138) Version 1.4.0.0: ID: 603460 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(34825), 1\43712a0.epl(136) Version 1.3.1.0: ID: 510445 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 510635 New help: version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131) Version 1.3.0.0: ID: 443860 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128) Version 1.2.7.0: ID: 428185 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428195 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 428200 Support Bonding feature Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 428205 POWERLINK: Switch to Basic Ethernet of ICN at fail of MN For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICN conforms to the POWERLINK specification. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 428210 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127) Version 1.2.6.0: ID: 391575 Possibly incorrect display of the Powerlink status LEDs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124) Version 1.2.5.0: ID: 389015 POWERLINK: In rare cases it could happen duringstartup that multiplexed stations weren`t operated correct. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124) Version 1.2.4.0: ID: 377990 Module sporadically not recognized in APC910 when booting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123) Version 1.2.3.0: ID: 355470 Logmessage in connection of Ringredundancy and Chained station Channel description changed: No Configuration description changed: No Firmware changed: No ID: 358930 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359155 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360190 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:360245 POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.2.0: ID: 332300 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 335705 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337440 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(30726), 1\43712a0.epl(120) Version 1.2.0.0: ID: 285940 POWERLINK V2 CN mode: Asynchronous packets lostwhen there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285975 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 286020 POWERLINK V2:Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290365 POWERLINK V2 A heavy load on the PCI bus can lead to Error 30257 "POWERLINK internal error in the driver" Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(29702), 1\43712a0.epl(116) Version 1.1.0.2: ID: 256800 POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 256955 POWERLINK: The net time is not always transferred correctly to the application. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265650 POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265895 POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265365 Warning 32168 "POWERLINK V2: Invalid frame format"on iCN with "Chaned Station" on the same network Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger. The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112) Version 1.0.4.0: ID: 243440 PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed In various projects, a cycle time violation occurred occasionally. New data points: - OutputDMAMargin Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106) Version 1.0.3.0: ID: 237685 Reset behavior improved and new data points created Error correction: After a restart, the default firmware was loaded and thenupdated again. New data points: - SerialNumber - ModuleID - HardwareVariant - FirmwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.2.0: ID: 234925 New POWERLINK firmware V106 POWERLINK V2 chained stations: Reconnecting failed stations improved. LinkOK Datapoint in Operating Mode 'Ethernet' available. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.1.0: ID: 229420 POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105) Version 1.0.0.0: ID: 223105 Support of 5LS182.6-2 Poll Response Chaining Support of 5LS182.6-2 PRC, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13.0.0 | * | 07/15/2024 | 3 MB | EXE | AS6_HW_5LS182.6-2.exe | |
| Description |
V6.0 HW Upgrade (5LS182.6-2) Revision information 5LS182.6-2 Version 1.13.0.0: ID: 787910 / Support ID: 400417615 Resolve power-up issue due to PCI reset pulse Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36615), 1\43712_2.pci(36615),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.12.0.0: ID: 781125 Support HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712_2.pci(36614),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.11.0.0: ID: 780965 / Support ID: 400417615 Module reports a wrong firmware version after power-on The module reports a wrong firmware version after power-on (powerfail) and demands a firmware update. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.10.0.0: ID: 746155 Support hardware variant 1 Correction ACT - LED behaviour Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36621), 1\43712_1.pci(36613), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.9.0.0: ID: 730415 Support HW variant 1 Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36361), 1\43712_1.pci(36353), 1\43712a0.epl(142), 1\43712a1.epl(142) Version 1.8.0.0: ID: 705050 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722290 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(36361), 1\43712a0.epl(142) Version 1.7.1.0: ID: 698750 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.7.0.0: ID: 651585 / Support ID: 400292541, 400293338 Saving to REGMEM does not work with version V1.5.0.0 (error number 27063 was entered in the logger). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 651920 / Support ID:400293171, 400293607 ARwin: An update to version V1.5.0.0 could lead to cyclic restarts. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653690 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 653695 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663590 After several powerfails on the APC910, an FW upgrade is performed on the integrated 5LS182.6-2. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.5.0.0: ID: 615385 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(35338), 1\43712a0.epl(138) Version 1.4.0.0: ID: 603460 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(34825), 1\43712a0.epl(136) Version 1.3.1.0: ID: 510445 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 510635 New help: version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131) Version 1.3.0.0: ID: 443860 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128) Version 1.2.7.0: ID: 428185 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428195 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the droppingout of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428200 SupportBonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428205 / Support ID: 400141340 POWERLINK: Switch to Basic Ethernet of ICN at fail of MN For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICN conforms to the POWERLINK specification. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428210 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127) Version 1.2.6.0: ID: 391575 Possibly incorrectdisplay of the Powerlink status LEDs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124) Version 1.2.5.0: ID: 389015 / Support ID: 400135852 POWERLINK: In rare cases it could happen during startup that multiplexed stations weren`t operated correct. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124) Version 1.2.4.0: ID: 377990 Module sporadically not recognized in APC910 when booting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123) Version 1.2.3.0: ID: 355470/ Support ID: 400120512 Log message in connection of Ringredundancy and Chained station Channel description changed: No Configuration description changed: No Firmware changed: No ID: 358930 POWERLINKMN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were nottransferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359155 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360190 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360245 / Support ID:- POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.2.0: ID: 332300 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernetcommunication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 335705 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337440 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(30726), 1\43712a0.epl(120) Version 1.2.0.0: ID: 285940 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronousload with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285975 Support of 'Multiple Asynchronous Send' Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 286020 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290365 / Support ID: 400087245 POWERLINK V2 A heavy load on the PCI bus can lead to Error 30257 "POWERLINK internal error in the driver" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(29702), 1\43712a0.epl(116) Version 1.1.0.2: ID: 256800 / Support ID: 400057319 POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 256955 POWERLINK: The net time is not always transferred correctly to theapplication. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265650 POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265895 POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265365 Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger. The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112) Version 1.0.4.0: ID: 243440 / Support ID: 400054829 PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed In various projects, a cycle time violation occurred occasionally. New data points: - OutputDMAMargin Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106) Version 1.0.3.0: ID: 237685 Reset behavior improved and new data points created Error correction: After a restart, the default firmware was loaded and thenupdated again. New data points: - SerialNumber - ModuleID - HardwareVariant - FirmwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.2.0: ID: 234925 New POWERLINK firmware V106 POWERLINK V2 chained stations: Reconnecting failed stations improved. LinkOK Datapoint in Operating Mode 'Ethernet' available. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.1.0: ID: 229420 POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105) Version 1.0.0.0: ID: 223105 Support of 5LS182.6-2 Poll Response Chaining Support of 5LS182.6-2 PRC, first version Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12.0.0 | * | 03/22/2024 | 3 MB | EXE | AS6_HW_5LS182.6-2.exe | |
| Description |
V6.0 HW Upgrade (5LS182.6-2) Revision information 5LS182.6-2 Version 1.12.0.0: ID: 781125 Support HW variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712_2.pci(36614),1\43712a0.epl(143), 1\43712a1.epl(143), 1\43712a2.epl(143) Version 1.11.0.0: ID: 780965 / Support ID: 400417615 Module reports a wrong firmware version after power-on The module reports a wrong firmware version after power-on (powerfail) and demands a firmware update. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.10.0.0: ID: 746155 Support hardware variant 1 Correction ACT - LED behaviour Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36621), 1\43712_1.pci(36613), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.9.0.0: ID: 730415 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36361), 1\43712_1.pci(36353), 1\43712a0.epl(142), 1\43712a1.epl(142) Version 1.8.0.0: ID: 705050 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722290 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(36361), 1\43712a0.epl(142) Version 1.7.1.0: ID: 698750 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.7.0.0: ID: 651585 / Support ID: 400292541,400293338 Saving to REGMEM does not work with version V1.5.0.0 (error number 27063 was entered in the logger). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 651920 / Support ID: 400293171, 400293607 ARwin: An update to version V1.5.0.0 could lead to cyclic restarts. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653690 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653695 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663590 After several powerfails on the APC910, an FW upgrade is performed on the integrated 5LS182.6-2. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.5.0.0: ID: 615385 POWERLINK-Manager:With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by themanager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(35338), 1\43712a0.epl(138) Version 1.4.0.0: ID: 603460 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(34825), 1\43712a0.epl(136) Version 1.3.1.0: ID: 510445 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 510635 New help: version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131) Version 1.3.0.0: ID: 443860 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128) Version 1.2.7.0: ID: 428185 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, thecontrolled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428195 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing ofthe input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428200 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428205 / Support ID: 400141340 POWERLINK: Switch to Basic Ethernet ofICN at fail of MN For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is notdescribed yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICNconforms to the POWERLINK specification. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428210 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127) Version 1.2.6.0: ID: 391575 Possibly incorrect display of the Powerlink status LEDs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124) Version 1.2.5.0: ID: 389015 / Support ID: 400135852 POWERLINK: In rare cases it could happen during startup that multiplexed stations weren`t operated correct. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124) Version 1.2.4.0: ID: 377990 Module sporadically not recognized in APC910 when booting Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123) Version 1.2.3.0: ID: 355470 / Support ID: 400120512 Log message in connectionof Ringredundancy and Chained station Channel description changed: No Configuration description changed: No Firmware changed: No ID: 358930 POWERLINK MN mode: If "Multiplexing prescale" >= 9, thenthe input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 359155 / Support ID: 400113446 POWERLINK V2 MNmode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360190 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360245 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.2.0: ID: 332300 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 335705 POWERLINK V2 MN mode: It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 337440 / Support ID: 400108118 POWERLINK V2 CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(30726), 1\43712a0.epl(120) Version 1.2.0.0: ID: 285940 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285975 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286020 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290365 / Support ID: 400087245 POWERLINK V2 A heavy load on the PCI bus can lead to Error 30257 "POWERLINK internal error in the driver" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\43712_0.pci(29702), 1\43712a0.epl(116) Version 1.1.0.2: ID:256800 / Support ID: 400057319 POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 256955 POWERLINK: The net time is not always transferred correctly to the application. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:265650 POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265895 POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was notcleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265365 Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger. The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112) Version 1.0.4.0: ID: 243440 / Support ID: 400054829 PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed In various projects, a cycle time violation occurred occasionally. New data points: - OutputDMAMargin Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106) Version 1.0.3.0: ID: 237685 Reset behavior improved and new data points created Error correction: After a restart, the default firmware was loaded and thenupdated again. New data points: - SerialNumber - ModuleID - HardwareVariant - FirmwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.2.0: ID: 234925 New POWERLINK firmware V106 POWERLINK V2 chained stations: Reconnecting failed stations improved. LinkOK Datapoint in Operating Mode 'Ethernet' available. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.1.0: ID: 229420 POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105) Version 1.0.0.0: ID: 223105 Support of 5LS182.6-2 Poll Response Chaining Support of 5LS182.6-2 PRC, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.11.0.0 | * | 02/19/2024 | 2 MB | EXE | AS6_HW_5LS182.6-2.exe | |
| Description |
V6.0 HW Upgrade (5LS182.6-2) Revision information 5LS182.6-2 Version 1.11.0.0: ID: 780965 / Support ID: 400417615 Module reports a wrong firmware version after power-on The module reports a wrong firmware version after power-on (powerfail) and demands a firmware update. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36622), 1\43712_1.pci(36614), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.10.0.0: ID: 746155 Support hardware variant 1 Correction ACT - LED behaviour Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36621), 1\43712_1.pci(36613), 1\43712a0.epl(143), 1\43712a1.epl(143) Version 1.9.0.0: ID: 730415 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36361), 1\43712_1.pci(36353), 1\43712a0.epl(142), 1\43712a1.epl(142) Version 1.8.0.0: ID: 705050 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722290 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(36361), 1\43712a0.epl(142) Version 1.7.1.0: ID: 698750 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.7.0.0: ID: 651585 / Support ID: 400292541, 400293338 Saving to REGMEM does not work with version V1.5.0.0 (error number 27063 was entered in the logger). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 651920 / Support ID: 400293171, 400293607 ARwin: An update to version V1.5.0.0 could lead to cyclic restarts. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653690 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 653695 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663590 After several powerfails on the APC910, an FW upgrade is performed on the integrated 5LS182.6-2. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(36105), 1\43712a0.epl(141) Version 1.5.0.0: ID: 615385 POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(35338), 1\43712a0.epl(138) Version 1.4.0.0: ID: 603460 / Support ID: 400250890 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(34825), 1\43712a0.epl(136) Version 1.3.1.0: ID: 510445 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 510635 New help: version 1.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131) Version 1.3.0.0: ID: 443860 / Support ID: 400154848 IP packets with multicast addresses not received by the POWERLINK interface Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128) Version 1.2.7.0: ID: 428185 / Support ID: 400150240 POWERLINK V2: "Controlled node" mode After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428195 / Support ID: 400138730 POWERLINK V2: "Controlled node" mode In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428200 Support Bonding feature Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428205 / Support ID: 400141340 POWERLINK: Switch to Basic Ethernet of ICN at fail of MN For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standardbehavior of ICNconforms to the POWERLINK specification. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 428210 / Support ID: 400135055 Support of Poll Response Chaining on iCN Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127) Version 1.2.6.0: ID: 391575 Possibly incorrect display of the Powerlink status LEDs Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124) Version 1.2.5.0: ID: 389015 / Support ID: 400135852 POWERLINK: In rare cases it could happen during startup that multiplexed stations weren`t operated correct. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124) Version 1.2.4.0: ID: 377990 Module sporadically not recognized in APC910 when booting Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123) Version 1.2.3.0: ID: 355470 / Support ID: 400120512 Log message in connection of Ringredundancy and Chained station Channel description changed: No Configuration description changed: No Firmware changed: No ID: 358930 POWERLINK MN mode: If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 359155 / Support ID: 400113446 POWERLINK V2 MN mode: Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU. This could maintain you to an error 32205 Timeout while writing par. via acyclic channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360190 POWERLINK V1 MN mode Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 360245 / Support ID: - POWERLINK V1 MN mode: "Nettime SoC" is not increased. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.2.0: ID: 332300 / Support ID: 400092134 POWERLINK V1: If the "Activate Ethernet communicationoff" option is enabled, asynchronous POWERLINK communication fails in some circumstances. The following configuration may cause asynchronous communication to fail: - POWERLINK V1 - "Activate Ethernet communication off" - POWERLINK CNs on the network that also support POWERLINK V2 This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 335705 POWERLINK V2 MN mode: It was possible that an undefinedstate occurred during booting that caused the interface to fail. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 337440 / Support ID: 400108118 POWERLINK V2CN mode It was possible that an undefined state occurred during booting that causedthe interface to fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\43712_0.pci(30726), 1\43712a0.epl(120) Version 1.2.0.0: ID:285940 POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285975 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 286020 POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290365 / Support ID: 400087245 POWERLINK V2 A heavy load on the PCI bus can lead to Error 30257 "POWERLINK internal error in the driver" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(29702), 1\43712a0.epl(116) Version 1.1.0.2: ID: 256800 / Support ID: 400057319 POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 256955 POWERLINK: The net time is not always transferredcorrectly to the application. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265650 POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 265895 POWERLINK V2:If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 265365 Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger. The reason for this warning is that the sync response frames that are used to measurethe timing of the "Chained Station" are not recognized by the iCN. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112) Version 1.0.4.0: ID: 243440 / Support ID: 400054829 PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed In various projects, a cycle time violation occurred occasionally. New data points: - OutputDMAMargin Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106) Version 1.0.3.0: ID: 237685 Reset behavior improved and new data points created Error correction: After a restart, the default firmware was loaded and thenupdated again. New data points: - SerialNumber - ModuleID - HardwareVariant - FirmwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.2.0: ID: 234925 New POWERLINK firmware V106 POWERLINK V2 chained stations: Reconnecting failed stations improved. LinkOK Datapoint in Operating Mode 'Ethernet' available. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106) Version 1.0.1.0: ID: 229420 POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105) Version 1.0.0.0: ID: 223105 Support of 5LS182.6-2 Poll Response Chaining Support of 5LS182.6-2 PRC, first version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103) |
|||||