V4.2 HW Upgrade (5AP5120.1906-000)

DWL@DWL10000445874

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 11/16/2026 528 KB EXE AS4_HW_5AP5120.1906-000.exe
Description V4.2 HW Upgrade (5AP5120.1906-000)

Revision information 5AP5120.1906-000

Version 2.1.0.0:

ID: AQAJ-13569
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 770805
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version2.0.0.0:

ID: 667250
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.Thisrequires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP5000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 667255
EPLAN Daten implemented
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 677785
Module supervision of the Automation Panels fromAR A4.81 on the Automation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default issupervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 637895
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 575610
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 552620
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552625
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 491770
Support for 5AP5120.1505-000
Thepanel 5AP5120.1505-000 is supported beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.1.0 * 06/15/2023 528 KB EXE AS4_HW_5AP5120.1906-000.exe
Description V4.2 HW Upgrade (5AP5120.1906-000)

Revision information 5AP5120.1906-000

Version 2.0.1.0:

ID: 770805
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 667250
Extensions Hypervisorfrom AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP5000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 667255
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677785
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 637895
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 575610
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

Version 1.1.0.0:

ID: 552620
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage asdisplay unit of a Panel PC is activ from Automation Runtime version D4.34 on.In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 552625
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 491770
Support for 5AP5120.1505-000
The panel 5AP5120.1505-000 is supported beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 209 KB EXE AS4_HW_5AP5120.1906-000.exe
Description V4.2 HW Upgrade (5AP5120.1906-000)

Revision information 5AP5120.1505-000

Version 2.0.0.0:

ID: 667250
Extensions Hypervisor fromAR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP5000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 667255
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677785
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode.This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version1.3.0.0:

ID: 637895
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 575610
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 552620
Bugfix for the modulesupervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552625
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not thecase, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 491770
Support for 5AP5120.1505-000
The panel 5AP5120.1505-000 is supported beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 07/16/2019 255 KB EXE AS4_HW_5AP5120.1906-000.exe
Description V4.2 HW Upgrade (5AP5120.1906-000)

Revision information 5AP5120.1505-000

Version 1.3.0.0:

ID: 637895
Preparation to support thePanel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 575610
Preparation to support the SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 552620
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552625
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 491770
Support for 5AP5120.1505-000
The panel 5AP5120.1505-000 is supported beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 02/06/2018 246 KB EXE AS4_HW_5AP5120.1906-000.exe
Description V4.2 HW Upgrade (5AP5120.1906-000)

Revision information 5AP5120.1505-000

Version 1.2.0.0:

ID: 575610
Preparation to support theSDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 552620
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552625
Check of station number and INANode number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 491770
Support for 5AP5120.1505-000
The panel 5AP5120.1505-000 is supported beginning with Automation Studio 4.2.5.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo