DWL@DWL10000549114

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 11/19/2025 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.5.0.0:

ID: TDYD-9558
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62030_3.fw(433)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 689445
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689485
Module documentation revised
Data sheet V 1.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(430)

Version 1.3.0.0:

ID: 650595
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\62030_3.fw(430)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases with upgrade V1.0.1.0 of X20RT8381
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 689445
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689485
Module documentation revised
Data sheet V 1.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(430)

Version 1.3.0.0:

ID: 650595
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62030_3.fw(430)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases with upgrade V1.0.1.0 of X20RT8381
Bootup time has been improved
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 06/10/2020 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.3.1.0:

ID: 689445
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689485
Module documentation revised
Data sheet V 1.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(430)

Version 1.3.0.0:

ID: 650595
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62030_3.fw(430)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases with upgrade V1.0.1.0 of X20RT8381
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 01/16/2020 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.3.0.0:

ID: 650595
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62030_3.fw(430)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases with upgradeV1.0.1.0 of X20RT8381
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/25/2019 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases with upgrade V1.0.1.0 of X20RT8381
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 12/18/2018 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.1.0.0:

ID: 623555
Bootup time significantly increases withupgrade V1.0.1.0 of X20RT8381
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 06/28/2018 2 MB EXE AS4_HW_X20RT8381.exe
Description V4.1 HW Upgrade (X20RT8381)

Revision information X20RT8381

Version 1.0.1.0:

ID: 589060
Support X20RT8381
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 601710
Data sheet V 1.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62030_3.fw(420)
Loading
Back to list

Please choose country and language

B&R Logo