DWL@DWL10000437373

Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 12/01/2025 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.8.0.0:

ID: TDYD-9563
Corrected dead time behavior in the rtiPWM function block
Dead time can be activated via bit 3 in the “Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(433), 1\58715_3.fw(433), 1\58715_4.fw(433)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Datasheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 07/23/2021 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID:601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.6.1.0 * 06/10/2020 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.6.1.0:

ID: 689440
Limitation of the cycle time
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 689475
Module documentation revised
Data sheet V 1.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hwvariante 4 with fw v420
Solving bootup problems
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 594900
Added configuration "blackout mode"
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavourof the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 01/16/2020 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.6.0.0:

ID: 650590
Additional status bit for rtiABRPos reference impulse loss
An additional status bit was introduced, that detects the loss of the reference impulse signals.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58715_2.fw(430), 1\58715_3.fw(430), 1\58715_4.fw(430)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameterdescription corrected
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Moduledocumentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 10/25/2019 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases with upgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of thetimestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Supportfor Automation Studio
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 12/18/2018 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.4.0.0:

ID: 623540
Bootup time significantly increases withupgrade V1.3.0.0 of X20RT8202
Bootup time has been improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hwvariante 4 with fw v420
Solving bootup problems
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 594900
Added configuration "blackout mode"
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavourof the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 08/10/2018 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.3.1.0:

ID: 601835
Correction HWX-File
Parameter specification corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 601840
Correction HWX-File
Parameter description corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 06/28/2018 3 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.3.0.0:

ID: 594490
Support new hw variante 4 with fw v420
Solving bootup problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 594900
Added configuration "blackout mode"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 600650
Module documentation revised
Data sheet V 1.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420), 1\58715_4.fw(420)

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320),1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 04/24/2018 2 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.2.0.0:

ID: 590145
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591735
Module documentation revised
Data sheet V 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(420), 1\58715_3.fw(420)

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 05/02/2017 2 MB EXE AS4_HW_X20RT8202.exe
Description V4.1 HW Upgrade (X20RT8202)

Revision information X20RT8202

Version 1.1.1.0:

ID: 530775
Module documentation revised
Data sheet V 1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(320), 1\58715_3.fw(320)

Version 1.1.0.0:

ID: 426130
Support X20RT8202
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58715_2.fw(240), 1\58715_3.fw(240)
Loading
Back to list

Please choose country and language

B&R Logo