DWL@DWL10000342692

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/09/2025 1 MB EXE AS4_HW_X20AO4622.exe
Description V4.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.5.0.0:

ID: TDYD-9294
The ConfigOutput01 read register showed the wrong mode.
With the previous upgrade, the read register ConfigOutput01 always shows the value 0, even when the 0...20 mA mode is selected. It only shows the correctmode when one of the channels is selected with the 4...20 mA mode. With the new version, the mode can also be read correctly through this register when the0...20 mA mode is selected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(111), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.4.1.0:

ID: 751030
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(110), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/Owith fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.1.0 * 05/24/2022 978 KB EXE AS4_HW_X20AO4622.exe
Description V4.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.4.1.0:

ID: 751030
Support new HW variant 30
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_30.fw(110), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210 / Support ID: 400190103
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455 / Support ID: 400169159
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fastreaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 07/23/2021 902 KB EXE AS4_HW_X20AO4622.exe
Description V4.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210 / Support ID: 400190103
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455 / Support ID: 400169159
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/25/2019 898 KB EXE AS4_HW_X20AO4622.exe
Description V4.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 486210 / Support ID:400190103
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896),1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455 / Support ID: 400169159
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896),1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/10/2016 916 KB EXE AS4_HW_X20AO4622.exe
Description V4.0 HW Upgrade (X20AO4622)

Revision information X20AO4622

Version 1.1.0.0:

ID: 486210 / Support ID: 400190103
new firmware V 100
Register changed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(100), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.6.0:

ID: 450455 / Support ID: 400169159
Documentation link corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.5.0:

ID: 425855
Documentation new compiled
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 442400
Correction Documentation
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.4.1:

ID: 370360
Documentation extended
Additional operation mode 4 - 20 mA described
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(12), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.1:

ID: 349710
Correction of module behavior
Outputs are reset in case of connection loss.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7075_1.fw(640), 1\7075_10.fw(11), 1\7075_5.fw(896), 1\7075_6.fw(896), 1\7075_7.fw(896)

Version 1.0.3.0:

ID: 231395
Enhancement 4 to 20 mA output mode
New FW : Enhancement 4 to 20 mA output mode
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)

Version 1.0.1.0:

ID: 182855
Change to default setting "I/O with fast reaction"
Change to default setting "I/O with fast reaction"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7075_1.fw(531), 1\7075_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo