V4.0 HW Upgrade (5DLSD3.1003-00)

DWL@DWL10000340795

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 07/26/2021 209 KB EXE AS4_HW_5DLSD3.1003-00.exe
Description V4.0 HW Upgrade (5DLSD3.1003-00)

Revision information 5DLSD3.1003-00.1003-00

Version 2.1.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 2.0.0.0:

ID: 674085
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
APC2100 system unit: V2.1.0.0
5ACCLI01.SDL3-000: V2.0.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674090
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 499855
The resistive touch doesn't work with an APC2100
The resistive touch works now, if the SDL3 receiver is used together with an APC2100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 400370
Initial version V1.0.0.0
Toconfigure a SDL3 Panel following hardware upgrades have to be installed, too:
APC910 system unit 5PC910.SX0x-00 >= V1.3.0.0
SDL3 Transmitter: 5AC901.LSD3-00 >= V1.0.0.0
Automation Panel 9x3: 5AP9xD.xxxx-xx >= V1.0.1.0

Further following versions of components are mandatory:
Support from Automation Studio version 4.0.23.x and 4.1.5.x
Support from Visual Components 4.15.1.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 206 KB EXE AS4_HW_5DLSD3.1003-00.exe
Description V4.0 HW Upgrade (5DLSD3.1003-00)

Revision information 5DLSD3.1003-00

Version 2.0.0.0:

ID: 674085
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
APC2100 system unit: V2.1.0.0
5ACCLI01.SDL3-000: V2.0.0.0
AP9xD panels: V2.0.0.0
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No

ID: 674090
EPLAN Daten implemented
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 499855
The resistive touch doesn't work with an APC2100
The resistive touch works now, if the SDL3 receiver is used together with an APC2100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 400370
Initial version V1.0.0.0
To configure a SDL3 Panel following hardware upgrades have to be installed,too:
APC910 system unit 5PC910.SX0x-00 >= V1.3.0.0
SDL3 Transmitter: 5AC901.LSD3-00 >=V1.0.0.0
Automation Panel 9x3: 5AP9xD.xxxx-xx >= V1.0.1.0

Further following versions of components are mandatory:
Support from Automation Studio version 4.0.23.x and 4.1.5.x
Support from Visual Components 4.15.1.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 11/29/2016 275 KB EXE AS4_HW_5DLSD3.1003-00.exe
Description V4.0 HW Upgrade (5DLSD3.1003-00)

Revision information 5DLSD3.1003-00

Version 1.1.0.0:

ID: 499855
The resistive touch doesn't work with an APC2100
The resistive touch works now, if the SDL3 receiver isused together with anAPC2100
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 400370
Initial version V1.0.0.0
To configure a SDL3 Panel following hardware upgrades have to be installed,too:
APC910 system unit 5PC910.SX0x-00 >= V1.3.0.0
SDL3 Transmitter: 5AC901.LSD3-00 >= V1.0.0.0
Automation Panel 9x3: 5AP9xD.xxxx-xx >= V1.0.1.0

Further following versions of components are mandatory:
Support from Automation Studio version 4.0.23.x and 4.1.5.x
Supportfrom Visual Components 4.15.1.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo