V4.0 HW Upgrade (5AP923.1906-00)

DWL@DWL10000314318

Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 07/29/2026 527 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1906-00

Version 2.2.0.0:

ID: AQAJ-12861
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
-The installation system NSIS used by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: AQAJ-8955
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 770695
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 666685
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666690
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677770
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of thesupervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 637875
Preparation to support thePanel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID:374245
Correction in the hardware descrption file
The upload of thehardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to makethe correct terminal settings.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
Withupgrade version V1.3.0.0 ARemb is booting up cyclically at Panel PC 900. Thisproblem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windows terminal server
The use of a Panel PC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 02/12/2025 527 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1906-00

Version 2.1.0.0:

ID: AQAJ-8955
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 770695
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 666685
Extensions Hypervisor fromAR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666690
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677770
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/AutomationPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 637875
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
Thesupervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node numbermust be identical in terminal mode. If this is not the case, an error messageis outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version1.4.1.0:

ID: 374245
Correction in the hardware descrption file
The upload of the hardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to makethe correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studioprojects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0 ARemb is booting up cyclicallyat Panel PC 900. This problem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID:385450
Graphics driver issue with the Panel PC 900 as a windows terminalserver
The use of a Panel PC 900 as a Windows terminal server has causedproblems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.1.0 * 06/15/2023 527 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1906-00

Version 2.0.1.0:

ID: 770695
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

Version 2.0.0.0:

ID: 666685
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixedoperation of the current and older HWX upgrades is not recommended:
APC910system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666690
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677770
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81.In case of a missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 637875
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PCis activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID: 374245 / Support ID: 400142426, 400152825
Correction in the hardware descrption file
The upload of the hardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to runAutomation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to makethe correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0 ARemb is booting up cyclically at Panel PC 900. This problem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windows terminal server
The use of a Panel PC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 207 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1215-00

Version 2.0.0.0:

ID: 666685
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666690
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677770
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activfrom Automation Runtime version C4.34. The supervision at the usage as display unit ofa Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 637875
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID: 374245 / Support ID: 400142426, 400152825
Correction in the hardware descrption file
The upload of the hardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to makethe correctterminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0ARemb is booting up cyclically at Panel PC 900. This problem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windows terminal server
The use of a Panel PC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 07/16/2019 220 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1215-00

Version 1.8.0.0:

ID: 637875
Preparation to support the Panel PC 2200
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID: 374245 / Support ID: 400142426, 400152825
Correction in the hardware descrption file
The upload of the hardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projectswith Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to makethe correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0 ARemb is booting up cyclically at Panel PC 900. This problem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windowsterminal server
The use of a Panel PC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 02/06/2018 212 KB EXE AS4_HW_5AP923.1906-00.exe
Description V4.0 HW Upgrade (5AP923.1906-00)

Revision information 5AP923.1215-00

Version 1.7.0.0:

ID: 569185
Preparation to support the Panel PC 3100 and SDL4 Receiver (5DLSD4.1001-00).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID: 374245 / Support ID: 400142426, 400152825
Correction in the hardware descrption file
The upload of the hardware works within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Supportof customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC900, Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to make the correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 andcustomized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.5.0:

ID: 402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0 ARemb is booting up cyclically at Panel PC 900. This problem is solved.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windows terminal server
The use of a Panel PC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problemis solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo