V4.0 HW Upgrade (5AP1125.1044-I00)

DWL@DWL10000401264

Version Language
Operating System
Date
Size
Type Download
2.2.3.0 * 11/02/2026 720 KB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1125.1044-I00

Version 2.2.3.0:

ID: GZLW-11597
Modification
Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.2.2.0 * 02/27/2025 720 KB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1125.1044-I00

Version 2.2.2.0:

ID: GZLW-7665
Modification/Bugfix
- Support of PPC3200
- Bugfix SDL4 in Hypervisor
- Useless RFID-connector removed

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.2.1.0:

ID: 774020
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.2.0.0:

ID: 708055
Extensions
Extensions Hypervisor from AR A4.81:
USB allocation between GPOS and RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the AutomationPanels from AR A4.81 on the Automation PC:
The supervision at the usage asdisplay unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of aAutomation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is startingup in the service mode. This behavior can be configured via the configurationof the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 669070
Support of PPC2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 591085
Support of PPC3100
- The PPC3100 can be installed starting with harware-revision G0
(Additional screwholes added)
- User's manal modified to V1.40
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552550
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 552715
Check of station number and INA Node number in terminal mode
The station number and theINA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 523890
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.0.0.0:

ID: 445790
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
2.2.1.0 * 08/23/2023 720 KB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1125.1044-I00

Version 2.2.1.0:

ID: 774020
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.2.0.0:

ID: 708055
Extensions
Extensions Hypervisor from AR A4.81:
USB allocation between GPOS and RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the Automation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unitof aAutomation PC is activ from Automation Runtime version A4.81. In case ofa missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 669070
Support of PPC2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 591085
Support of PPC3100
- The PPC3100 can be installed starting with harware-revision G0
(Additional screw holes added)
- User's manal modified to V1.40
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552550
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552715
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 523890
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.0.0.0:

ID: 445790
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 11/09/2020 400 KB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1125.1043-I00

Version 2.2.0.0:

ID: 708055
Extensions
ExtensionsHypervisor from AR A4.81:
USB allocation between GPOS and RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the Automation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of aAutomation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is startingup in the service mode. This behavior can be configured via the configurationof the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 669070
Support of PPC2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 591085
Support of PPC3100
- The PPC3100 can be installed starting with harware-revision G0
(Additional screw holes added)
- User's manal modified to V1.40
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552550
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552715
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 523890
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09(AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.0.0.0:

ID: 445790
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 11/21/2019 399 KB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1125.1043-I00

Version 2.1.0.0:

ID: 669070
Support of PPC2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 591085
Supportof PPC3100
- The PPC3100 can be installed starting with harware-revisionG0
(Additional screw holes added)
- User's manal modified to V1.40
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552550
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552715
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 523890
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)
Channeldescription changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.0.0.0:

ID: 445790
Support ofAS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 09/01/2017 7 MB EXE AS4_HW_5AP1125.1044-I00.exe
Description V4.0 HW Upgrade (5AP1125.1044-I00)

Revision information 5AP1120.0702-I00

Version 1.3.0.0:

ID: 552550
Bugfix for the module supervision
The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552715
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

Version 1.1.0.0:

ID: 523875
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.0.0.0:

ID: 446470
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo