V4.0 DT Upgrade (8LSA46.DB030S200-3)

DWL@DWL10000354483

Version Language
Operating System
Date
Size
Type Download
2.2.0.3 * 05/26/2026 334 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.2 * 05/13/2024 610 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 02/17/2021 299 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 10/05/2020 300 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)
Version Language
Operating System
Date
Size
Type Download
1.0.8.37 * 12/14/2018 322 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)

Revision C7 New brake type
Version Language
Operating System
Date
Size
Type Download
1.0.7.37 * 10/09/2017 323 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)

Revision C7 New brake type
Version Language
Operating System
Date
Size
Type Download
1.0.3.34 * 07/23/2015 320 KB EXE AS4_DT_8LSA46.DB030S200-3.exe
Description V4.0 DT Upgrade (8LSA46.DB030S200-3)

Revision C4 für 8L Motoren
Loading
Back to list

Please choose country and language

B&R Logo