DWL@DWL10000049393

Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP09 DE WinXP+SP2 05/07/2008 348 MB EXE AS2530028.SP09_SrvPack_Ger.exe
2.5.3.28 SP09 EN WinXP+SP2 05/07/2008 376 MB EXE AS2530028.SP09_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP08 DE WinXP+SP2 04/04/2008 363 MB EXE AS2530028.SP08_SrvPack_Ger.exe
2.5.3.28 SP08 EN WinXP+SP2 04/04/2008 391 MB EXE AS2530028.SP08_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP07 DE WinXP+SP2 01/29/2008 347 MB EXE AS2530028.SP07_SrvPack_Ger.exe
2.5.3.28 SP07 EN WinXP+SP2 01/29/2008 374 MB EXE AS2530028.SP07_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP06 DE WinXP+SP2 12/10/2007 346 MB EXE AS2530028.SP06_SrvPack_Ger.exe
2.5.3.28 SP06 EN WinXP+SP2 12/10/2007 373 MB EXE AS2530028.SP06_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP05 DE WinXP+SP2 10/03/2007 330 MB EXE AS2530028.SP05_SrvPack_Ger.exe
2.5.3.28 SP05 EN WinXP+SP2 10/03/2007 324 MB EXE AS2530028.SP05_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP04 DE WinXP+SP2 08/27/2007 308 MB EXE AS2530028.SP04_SrvPack_Ger.exe
2.5.3.28 SP04 EN WinXP+SP2 08/27/2007 302 MB EXE AS2530028.SP04_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP03 DE WinXP+SP2 07/31/2007 287 MB EXE AS2530028.SP03_SrvPack_Ger.exe
2.5.3.28 SP03 EN WinXP+SP2 07/31/2007 282 MB EXE AS2530028.SP03_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3

Libraries (ID#159973)
VA_CopyScreenToMem and VA_CopyMemToScreen copy the wrong area of the monitor.

SG4 - Common (ID#160695)
Visapi text output does not work in the top area of a display that has been turned 90°
When the error occurs, only the background is shown, the text itself is not output.
The error affects the functions VA_TextOut and VA_wcTextOut.

SG4 Runtime - Keyhandling (ID#160658)
Adding a VNC server causes the hardware keys in the key matrix to be mapped starting at offset 128.
Without the VNC server the hardware keys start at offset 0.


SG4 Runtime - TerminalMode (ID#134328)
Very slow page change on terminal target
If status data points are appended to the controls in the runtime settings, then this has a major influence on the speed it takes to change pages. The more status data points appended, the longer it takes to change a page.

AR - Firmware (ID#160215)
EPL manager 1: New firmware
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.

AR - USB Support (ID#156565)
No error status with unplugged printer
If the USB cable will be disconnected from the printer, no appropriate error message will be generated.

IO System - General (ID#160260)
StaleData is set sporadically when Powerlink interface is used as system timer
Due to a synchronization problem, StaleData is set sporadically when Powerlink interface is used as system timer.

IO System - Powerlink (ID#152217)
IF modules are no longer detected correctly on the X20BC1083 if they have been disabled in AS but are still physically present to prevent this problem, the IF module must be physically removed and the system restarted. The IF module can then be replaced.
Version Language
Operating System
Date
Size
Type Download
2.5.3.28 SP02 DE 07/13/2007 300 MB EXE AS2530028.SP02_SrvPack_Ger.exe
2.5.3.28 SP02 EN 07/13/2007 295 MB EXE AS2530028.SP02_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3

Device Support (ID#157005)
Impossible to insert ARNC0 security on PP400

Workspace - I/O assignment (ID#157205)
Variables deleted or moved when inserting modules on the BC0073
If a digital X20 module is inserted into an existing X20 rack, it's possible that the I/O mapping for the subsequent modules is lost. However, this behavior only occurs on SG3 projects.

Motion Components (ID#156490)
Sporadic AS crash when opening NC Trace or NC Test
If no INIT parameter module was entered in the NC deployment table, then AS crashed when opening NC Trace or NC Test.

Motion Components (ID#155890)
AS crash when starting a trace when using an SG3 PLC
AS crashed when starting a trace in NC Trace or NC Test when using an SG3 platform. Loading multi-axis trace data from SG3 platforms was not possible.

Motion Components (ID#155895)
Could not execute multi-axis trace on ACOPOSmulti
Starting, carrying out, or loading a multi-axis trace job in NC Trace for an NC object for the ACOPOSmulti was faulty.

AR - Firmware (ID#156775)
0AC182.1-KEB: New firmware
Error when reading the serial number corrected (low word was incorrect).

AR - General SG4 (ID#156755)
Logger entries from the Ethernet driver
If the baud rate of the Ethernet interface is not set to "automatic", it can cause problems on the following targets: AR106, AR105, and PP400.

AR - General SG4 (ID#147610)
VC not starting at a certain start page
The display is completely black after initialization and VC doesn't respond.

AR - SLIP/PPP (ID#155180
FTP transfer via PPP aborting for large files after a certain time
If an FTP connection is established over PPP, which is then used used to load modules to the controller, then modules can be loaded to the controller from the PC with no problems. However, it is not possible to load modules from the controller to the PC.

AR - USB Support (ID#155085)
DirInfo incorrectly reading directories on a USB flash drive.
On USB devices no file devices work with an additional folder specification (e.g. IF7.ST1/format).
Version Language
Operating System
Date
Size
Type Download
2.5.3.27 SP01 DE 05/22/2007 222 MB EXE AS2530027.SP01_SrvPack_Ger.exe
2.5.3.27 SP01 EN 05/22/2007 222 MB EXE AS2530027.SP01_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3

Device Support (ID#157005)
Impossible to insert ARNC0 security on PP400

Workspace - I/O assignment (ID#157205)
Variables deleted or moved when inserting modules on the BC0073
If a digital X20 module is inserted into an existing X20 rack, it's possible that the I/O mapping for the subsequent modules is lost. However, this behavior only occurs on SG3 projects.

Motion Components (ID#156490)
Sporadic AS crash when opening NC Trace or NC Test
If no INIT parameter module was entered in the NC deployment table, then AS crashed when opening NC Trace or NC Test.

Motion Components (ID#155890)
AS crash when starting a trace when using an SG3 PLC
AS crashed when starting a trace in NC Trace or NC Test when using an SG3 platform. Loading multi-axis trace data from SG3 platforms was not possible.

Motion Components (ID#155895)
Could not execute multi-axis trace on ACOPOSmulti
Starting, carrying out, or loading a multi-axis trace job in NC Trace for an NC object for the ACOPOSmulti was faulty.

AR - Firmware (ID#156775)
0AC182.1-KEB: New firmware
Error when reading the serial number corrected (low word was incorrect).

AR - General SG4 (ID#156755)
Logger entries from the Ethernet driver
If the baud rate of the Ethernet interface is not set to "automatic", it can cause problems on the following targets: AR106, AR105, and PP400.

AR - General SG4 (ID#147610)
VC not starting at a certain start page
The display is completely black after initialization and VC doesn't respond.

AR - SLIP/PPP (ID#155180
FTP transfer via PPP aborting for large files after a certain time
If an FTP connection is established over PPP, which is then used used to load modules to the controller, then modules can be loaded to the controller from the PC with no problems. However, it is not possible to load modules from the controller to the PC.

AR - USB Support (ID#155085)
DirInfo incorrectly reading directories on a USB flash drive.
On USB devices no file devices work with an additional folder specification (e.g. IF7.ST1/format).
Version Language
Operating System
Date
Size
Type Download
2.5.3.26 SP02 DE 04/27/2007 222 MB EXE AS2530026SP02_SrvPack_Ger.exe
2.5.3.26 SP02 EN 04/27/2007 222 MB EXE AS2530026SP02_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Version Language
Operating System
Date
Size
Type Download
2.5.3.25 SP01 DE 03/22/2007 20 MB EXE AS2530025SP01_SrvPack_Ger.exe
2.5.3.25 SP01 EN 03/22/2007 20 MB EXE AS2530025SP01_SrvPack_Eng.exe
Description Automation Studio Service Pack V2.5.3
Loading
Back to list

Please choose country and language

B&R Logo