DWL@DWL10000711844
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.00 | * | 12/03/2021 | 3 MB | ZIP | 3D_Step_files_4EPIMC30_104P-30K.zip | |
| Description | 3D files DXF/STEP: SMARTMOLD C30, 10.4", SVGA (600x800) | |||||
DWL@DWL10000711844
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.00 | * | 12/03/2021 | 3 MB | ZIP | 3D_Step_files_4EPIMC30_104P-30K.zip | |
| Description | 3D files DXF/STEP: SMARTMOLD C30, 10.4", SVGA (600x800) | |||||