DWL@DWL10000742201

Version Language
Operating System
Date
Size
Type Download
1.32 * 11/16/2022 5 MB ZIP UPG_PPC900_MTCX_V0132_EFI.zip
Description PPC900 Firmware Upgrade (MTCX) – EFI

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.32 / 09/19/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.32 NEW
README.txt 01.32 NEW
STARTUP.nsh 01.31
MTCXAPC910.nsh 01.31
MTCXSVC.efi 19.52 NEW
57226_0.fw 01.32 NEW
57227_0.fw 01.32 NEW
57228_0.fw 01.32 NEW
57229_0.fw 01.32 NEW
57230_0.fw 01.32 NEW
57231_0.fw 01.32 NEW
57232_0.fw 01.32 NEW
57293_0.fw 01.32 NEW
57294_0.fw 01.32 NEW
57742_0.fw 01.32 NEW
57773_0.fw 01.32 NEW
64644_0.fw 01.32 NEW
64645_0.fw 01.32 NEW
64646_0.fw 01.32 NEW
64647_0.fw 01.32 NEW

Change(s)
57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw, 64644_0.fw, 64645_0.fw, 64646_0.fw, 64647_0.fw
(MTCX Firmware):
- Optimized internal power supply.
- Bugfix: 5AC901.ICAN-01 (SJA1000 CAN).

MTCXSVC:
- Minor optimizations and bug fixes.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo