DWL@DWL10000053712
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.04 | * | DOS | 08/05/2010 | 124 KB | ZIP | PPC300_MTCX_Firmware_UpgradeDisk_V0104.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable SB stick can be used. Detailed information can be found in he PPC310 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Panel C 310 and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded utomatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the PPC 310 cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Panel PC 310, for xample by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 1.04 / 2010-06-22 / ---------------------------------------------------------------- Contents: 0022#0.fp 01.03 NEW 0022#0.fw 01.05 AUTOEXEC.BAT CONFIG.SYS LIESMICH.TXT NEW MTCXSVC.EXE 05.23 NEW README.TXT NEW UPDMTCX.BAT Fixes: - FPGA (0022#0.fp): Bugfix serial UART (COM1). Faulty or missing TX data can sporadically occur, when using a high baudrate (e.g. 115200Baud). Changes: - MTCXSVC: - Support for APC800 Series. - Support for APC820 Series. - Support for Display Inverter Update. - Support for Atom N270 CPU der APC620/PPC700 Series. - Support for Atom N270 CPU der APC800 Series. - Support for PPC800 Series. - Functional enhancements for PP300/400 and PPC300 series. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.03 | * | DOS | 12/20/2007 | 117 KB | ZIP | PPC300_MTCX_Firmware_UpgradeDisk_V0103.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the PPC 310 cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Panel PC 310, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Exit to shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 1.03 / 2007-12-19 ---------------------------------------------------------------- Contents: 0022#0.fp 01.01 0022#0.fw 01.05 NEW AUTOEXEC.BAT CONFIG.SYS LIESMICH.TXT NEW MTCXSVC.EXE 03.02 NEW README.TXT NEW UPDMTCX.BAT Fixes: - Included new Scancode table. MTCXSVC: - Bugfix: Only valid for PP300/400. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.02 | * | DOS | 09/18/2007 | 117 KB | ZIP | PPC300_MTCX_Firmware_UpgradeDisk_V0102.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the PPC 310 cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Panel PC 310, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Exit to shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 1.02 / 2007-07-12 ---------------------------------------------------------------- Contents: 0022#0.fp 01.01 0022#0.fw 01.04 NEW AUTOEXEC.BAT CONFIG.SYS LIESMICH.TXT NEW MTCXSVC.EXE 03.00 README.TXT NEW UPDMTCX.BAT Fixes: - Fixed error in keyboard commando emulation. For example, the key leds didn´t change the state. This error was detected by MSDOS keyb.exe! |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.01 | * | DOS | 06/19/2007 | 116 KB | ZIP | PPC300_MTCX_Firmware_UpgradeDisk_V0101.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the PPC 310 cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Panel PC 310, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 1.01 / 2007-05-08 ---------------------------------------------------------------- Contents: 0022#0.fp 01.01 0022#0.fw 01.03 NEW AUTOEXEC.BAT CONFIG.SYS LIESMICH.TXT NEW MTCXSVC.EXE 03.00 README.TXT NEW UPDMTCX.BAT |
|||||