DWL@DWL10000216768
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.31 | * | DOS | 10/05/2022 | 2 MB | ZIP | UPG_APC910_MTCX_V0131.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.31 / 08/19/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.31 NEW README.txt 01.31 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.32 NEW 55002_0.fw 01.32 NEW 55364_0.fw 01.32 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.09 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.25 0018#0.FP (SDL8) 01.17 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.09 0036#0.FP (AP9x3) 03.16 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimized internal power supply. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimized internal power supply. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimized internal power supply. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.30 | * | DOS | 06/13/2022 | 2 MB | ZIP | UPG_APC910_MTCX_V0130.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.30 / 03/24/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.30 NEW README.txt 01.30 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.31 NEW 55002_0.fw 01.31 NEW 55364_0.fw 01.31 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.09 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.25 0018#0.FP (SDL8) 01.17 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.09 0036#0.FP (AP9x3) 03.16 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimization of the SDL interface in combination with DVI panels. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimization of the SDL interface in combination with DVI panels. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimization of the SDL interface in combination with DVI panels. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.29 | * | DOS | 07/23/2021 | 2 MB | ZIP | UPG_APC910_MTCX_V0129.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ------------------------------------------------------------------ 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ------------------------------------------------------------------ Version 01.29 / 04/22/2021 / MIK !MANDATORY UPDATE! ------------------------------------------------------------------ Content LIESMICH.txt 01.29 NEW README.txt 01.29 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.27 55002_0.fw 01.27 55364_0.fw 01.27 PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.09 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.25 NEW 0018#0.FP (SDL8) 01.17 NEW PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.09 NEW 0036#0.FP (AP9x3) 03.16 NEW 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 0016#1.FP (AP900 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0018#0.fp (AP800 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0034#0.fp (AP830 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Bugfix: fixed sporadical USB problems, actually only seen with 15m SDL cables. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.28 | * | DOS | 09/17/2020 | 2 MB | ZIP | UPG_APC910_MTCX_V0128.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.28 / 05/26/2020 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.28 NEW README.txt 01.28 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.27 55002_0.fw 01.27 55364_0.fw 01.27 PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.09 NEW 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.08 NEW 0036#0.FP (AP9x3) 03.15 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Optimization of the SDL interface in combination with DVI panels. 0034#0.FP (AP830 SDLR Firmware): - Bugfix: If the AP830 is operated in DVI mode and the USB is connected over several USB hubs, it can sporadically occur that the USB connection breaks off for a short time. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.27 | * | DOS | 08/09/2019 | 2 MB | ZIP | UPG_APC910_MTCX_V0127.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.27 / 05/20/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.27 NEW README.txt 01.27 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.27 NEW 55002_0.fw 01.27 NEW 55364_0.fw 01.27 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.08 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.07 0036#0.FP (AP9x3) 03.15 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.26 | * | DOS | 11/29/2018 | 2 MB | ZIP | UPG_APC910_MTCX_V0126.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.26 / 07/23/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.26 NEW README.txt 01.26 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.25 NEW 55002_0.fw 01.25 NEW 55364_0.fw 01.25 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.08 NEW 58368_0.fp (SDL3T) 00.19 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.07 0036#0.FP (AP9x3) 03.15 0037#0.FP (AP9x3 SDL3R) 04.11 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Bugfix: secure FW update. In very rare cases a faulty or uncomplete FW update was shown falsely. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.25 | * | DOS | 05/22/2018 | 2 MB | ZIP | UPG_APC910_MTCX_V0125.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) For DOS ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.25 / 04/26/2018 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.25 NEW README.txt 01.25 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.24 55002_0.fw 01.24 55364_0.fw 01.24 PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.07 58368_0.fp (SDL3T) 00.19 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.16 NEW PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.07 0036#0.FP (AP9x3) 03.15 NEW 0037#0.FP (AP9x3 SDL3R) 04.11 NEW 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Bugfix: SDL3 communication. In very rare cases a problem occured during poweron, that the SDL3 communication is not stable. 0018#0.fp (AP800 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB devices. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Support for 5AP1181,1505-000. - Support for Customer Panel Interface A. 0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware): - Support for 5AP1181,1505-000. - Support for Customer Panel Interface A. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.24 | * | DOS | 01/04/2018 | 2 MB | ZIP | UPG_APC910_MTCX_V0124.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.24 / 09/27/2017 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.24 NEW README.txt 01.24 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.24 NEW 55002_0.fw 01.24 NEW 55364_0.fw 01.24 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.07 58368_0.fp (SDL3T) 00.18 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.07 0036#0.FP (AP9x3) 03.14 0037#0.FP (AP9x3 SDL3R) 04.10 0038#0.FP (AP900 SDL3R) 05.10 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Support for SDL4. - Support for B&R Hypervisor. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Support for SDL4. - Support for B&R Hypervisor. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Support for SDL4. - Support for B&R Hypervisor. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.22 | * | DOS | 05/24/2017 | 2 MB | ZIP | UPG_APC910_MTCX_V0122.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.22 / 04/25/2017 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.22 NEW README.txt 01.22 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.21 55002_0.fw 01.21 55364_0.fw 01.21 PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.07 58368_0.fp (SDL3T) 00.18 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.07 NEW 0036#0.FP (AP9x3) 03.14 NEW 0037#0.FP (AP9x3 SDL3R) 04.10 NEW 0038#0.FP (AP900 SDL3R) 05.10 NEW PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Updated HDBASET FW. 0034#0.FP (AP830 SDLR Firmware): - Bugfix: fast plug and unplug of a USB device on AP830, may cause a sporadic crash of the USB hub on AP830. - Optimized measurement for SDL cable lenght. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Optimized SDL-Link syncronization. 0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware): - Updated HDBASET FW. 0038#0.fp (AP900 SDL3R Firmware): - Updated HDBASET FW. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.21 | * | DOS | 03/31/2017 | 2 MB | ZIP | UPG_APC910_MTCX_V0121.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.21 / 01/30/2017 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.21 NEW README.txt 01.21 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.21 NEW 55002_0.fw 01.21 NEW 55364_0.fw 01.21 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.07 58368_0.fp (SDL3T) 00.17 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.13 0037#0.FP (AP9x3 SDL3R) 04.09 0038#0.FP (AP900 SDL3R) 05.09 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Support for IF option 5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Support for IF option 5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Support for IF option 5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Bugfix: serial T/S over SDL3. In very rare cases a problem occured during poweron, that the resistive T/S was not detected. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.20 | * | DOS | 08/25/2016 | 2 MB | ZIP | UPG_APC910_MTCX_V0120.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.20 / 08/11/2016 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.20 NEW README.txt 01.20 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.20 NEW 55002_0.fw 01.20 NEW 55364_0.fw 01.20 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.07 NEW 58368_0.fp (SDL3T) 00.16 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.13 0037#0.FP (AP9x3 SDL3R) 04.09 0038#0.FP (AP900 SDL3R) 05.09 NEW PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup. 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. 0038#0.fp (AP900 SDL3R Firmware): - Optimized cable break control for the internal matrix keyboard on panels with keys. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.19 | * | DOS | 06/08/2016 | 2 MB | ZIP | UPG_APC910_MTCX_V0119.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.19 / 05/04/2016 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.19 NEW README.txt 01.19 NEW CONFIG.sys 01.17 AUTOEXEC.bat 01.17 MTCXSVC.exe 10.30 55002_0.fw 01.19 NEW 55002_0.fw 01.19 NEW 55364_0.fw 01.19 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.06 NEW 58368_0.fp (SDL3T) 00.16 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.23 NEW 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.13 NEW 0037#0.FP (AP9x3 SDL3R) 04.09 0038#0.FP (AP900 SDL3R) 05.08 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C, there are sporadic problems during the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). - Bugfix: using the HMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C, there are sporadic problems during the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). - Bugfix: using the HMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C, there are sporadic problems during the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). - Bugfix: using the HMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state. 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Optimized SDL3-Link start-up phase. 0016#1.FP (AP900 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB1.1 devices (e.g.: USB keyboard). - Optimized SDL-Link start-up phase. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Bugfix: sporadic problem during USB detection with USB1.1 devices (e.g.: USB keyboard). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.17 | * | DOS | 04/21/2016 | 2 MB | ZIP | UPG_APC910_MTCX_V0117.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.17 / 03/18/2016 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.17 NEW README.txt 01.17 NEW CONFIG.sys 01.17 NEW AUTOEXEC.bat 01.17 NEW MTCXSVC.exe 10.30 55002_0.fw 01.17 NEW 55002_0.fw 01.17 NEW 55364_0.fw 01.17 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.04 58368_0.fp (SDL3T) 00.15 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.22 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.12 0037#0.FP (AP9x3 SDL3R) 04.09 0038#0.FP (AP900 SDL3R) 05.08 PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 5002_0.fw (MTCX f. 5PC910.SX01-00): - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.16 | * | DOS | 02/12/2016 | 2 MB | ZIP | UPG_APC910_MTCX_V0116.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.16 / 02/12/2016 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.16 NEW README.txt 01.16 NEW CONFIG.sys 01.16 NEW AUTOEXEC.bat 01.16 NEW MTCXSVC.exe 10.30 NEW 55002_0.fw 01.16 NEW 55002_0.fw 01.16 NEW 55364_0.fw 01.16 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.04 58368_0.fp (SDL3T) 00.15 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.22 NEW 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.12 NEW 0037#0.FP (AP9x3 SDL3R) 04.09 NEW 0038#0.FP (AP900 SDL3R) 05.08 NEW PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 5002_0.fw (MTCX f. 5PC910.SX01-00): - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Bugfix: sporadic boot problem with short power supply breakdowns. 0016#1.FP (AP900 SDLR Firmware): - Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900. - Bugfix: AP900 with keys (key init). - Optimized measurement for SDL cable lenght. 0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware): - Support for AP5000 Key Extensions. - Optimized measurement for SDL cable lenght. - Optimized Display On/Off timing. 0037#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDL3R Firmware): - Support for AP5000 Key Extensions. - Optimized Display On/Off timing. 0038#0.fp (AP900 SDL3R Firmware): - Bugfix: AP900 with keys (key init). - Optimized Display On/Off timing. MTCXSVC: - Support for Realtime Environment setting on APC2100/PPC2100. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.14 | * | DOS | 07/09/2015 | 2 MB | ZIP | UPG_APC910_MTCX_V0114.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the upgrade process !!! 2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.14 / 06/10/2015 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.14 NEW README.txt 01.14 NEW CONFIG.sys 01.14 NEW AUTOEXEC.bat 01.14 NEW MTCXSVC.exe 10.20 55002_0.fw 01.14 NEW 55002_0.fw 01.14 NEW 55364_0.fw 01.14 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.04 58368_0.fp (SDL3T) 00.14 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.11 NEW 0037#0.FP (AP9x3 SDL3R) 04.08 NEW 0038#0.FP (AP900 SDL3R) 05.07 NEW PRG9x30.bat 01.13 PRG0x38.bat 01.13 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - Optimized SDL3 link connection during poweron. 0036#0.fp (AP9x3 SDLR Firmware): - Support for Panels with external backlight LED driver (e.g.: AP1000). 0037#0.fp (AP9x3 SDL3R Firmware): - Support for Panels with external backlight LED driver (e.g.: AP1000). - Optimized SDL3 link connection during poweron. 0038#0.fp (AP900 SDL3R Firmware): - Support for Panels with external backlight LED driver (e.g.: AP1000). - Optimized SDL3 link connection during poweron. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13 | * | DOS | 02/23/2015 | 2 MB | ZIP | UPG_APC910_MTCX_V0113.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.13 / 02/06/2015 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.13 NEW README.txt 01.13 NEW CONFIG.sys 01.13 NEW AUTOEXEC.bat 01.13 NEW MTCXSVC.exe 10.20 55002_0.fw 01.13 NEW 55002_0.fw 01.13 NEW 55364_0.fw 01.13 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.04 NEW 58368_0.fp (SDL3T) 00.13 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.10 NEW 0037#0.FP (AP9x3 SDL3R) 04.07 NEW 0038#0.FP (AP900 SDL3R) 05.06 NEW PRG9x30.bat 01.13 NEW PRG0x38.bat 01.13 NEW Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Optimized measurement for SDL cable lenght. 0036#0.fp (AP9x3 SDLR Firmware): - Bugfix: Backlight control in DVI mode. - Bugfix: customized 4-wire touch. - Optimized measurement for SDL cable lenght. - Optimized Display On/Off timing. 0037#0.fp (AP9x3 SDL3R Firmware): - Support for SDL3 receiver with Link LED. - Bugfix: customized 4-wire touch. - Optimized Display On/Off timing. 0038#0.fp (AP900 SDL3R Firmware): - Bugfix: AP900 with keys (key init). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12 | * | DOS | 07/14/2014 | 2 MB | ZIP | UPG_APC910_MTCX_V0112.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.12 / 07/09/2014 / !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.12 NEW README.txt 01.12 NEW CONFIG.sys 01.12 NEW AUTOEXEC.bat 01.12 NEW MTCXSVC.exe 10.20 NEW 55002_0.fw 01.12 NEW 55002_0.fw 01.12 NEW 55364_0.fw 01.12 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.03 58368_0.fp (SDL3T) 00.13 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.07 0037#0.FP (AP9x3 SDL3R) 04.05 0038#0.FP (AP900 SDL3R) 05.05 NEW PRG9x30.bat 01.07 PRG0x38.bat 01.07 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimized PS: In very rare cases there is a Power On problem, this problem can only occur in combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimized PS: In very rare cases there is a Power On problem, this problem can only occur in combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimized PS: In very rare cases there is a Power On problem, this problem can only occur in combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - SDL3 Link LED states optimized. 0038#0.fp (AP900 SDL3R Firmware): - First version. MTCXSVC: - Support for AP900 series with SDL3. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.11 | * | DOS | 04/11/2014 | 2 MB | ZIP | UPG_APC910_MTCX_V0111.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.11 / 03/26/2014 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.11 NEW README.txt 01.11 NEW CONFIG.sys 01.10 AUTOEXEC.bat 01.10 MTCXSVC.exe 09.60 NEW 55002_0.fw 01.11 NEW 55002_0.fw 01.11 NEW 55364_0.fw 01.11 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.03 58368_0.fp (SDL3T) 00.12 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.07 0037#0.FP (AP9x3 SDL3R) 04.05 PRG9x30.bat 01.07 PRG0x38.bat 01.07 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Optimized detection of faulty batterys (internal UPS). 55003_0.fw (MTCX f. 5PC910.SX02-00): - Optimized detection of faulty batterys (internal UPS). 55364_0.fw (MTCX f. 5PC910.SX05-00): - Optimized detection of faulty batterys (internal UPS). MTCXSVC: - Support for devices with Parent ID. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10 | * | DOS | 03/21/2014 | 2 MB | ZIP | UPG_APC910_MTCX_V0110.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.10 / 03/03/2014 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.10 NEW README.txt 01.10 NEW CONFIG.sys 01.10 NEW AUTOEXEC.bat 01.10 NEW MTCXSVC.exe 09.50 NEW 55002_0.fw 01.10 NEW 55002_0.fw 01.10 NEW 55364_0.fw 01.10 NEW PRGMTCX.bat 00.05 55379_0.fp (SDLT) 00.03 58368_0.fp (SDL3T) 00.12 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.07 0037#0.FP (AP9x3 SDL3R) 04.05 NEW PRG9x30.bat 01.07 PRG0x38.bat 01.07 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Charging of battery in standby mode optimized (internal UPS). - Optimized error handling for SDL/SDL3 devices. - Enhancements for AP9x3 (Automation Panel) generation with SDL3. - Support for 5AC901.IRDY-00 (Ready-Relais). - Bugfix: SDL connect with SDL cable with extender. - Bugfix: Optimization PS with high input voltage on miniumum load. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Charging of battery in standby mode optimized (internal UPS). - Optimized error handling for SDL/SDL3 devices. - Enhancements for AP9x3 (Automation Panel) generation with SDL3. - Support for 5AC901.IRDY-00 (Ready-Relais). - Bugfix: SDL connect with SDL cable with extender. - Bugfix: Optimization PS with high input voltage on miniumum load. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Charging of battery in standby mode optimized (internal UPS). - Optimized error handling for SDL/SDL3 devices. - Enhancements for AP9x3 (Automation Panel) generation with SDL3. - Support for 5AC901.IRDY-00 (Ready-Relais). - Bugfix: SDL connect with SDL cable with extender. - Bugfix: Optimization PS with high input voltage on miniumum load. 58368.fp (FPGA FW f. 5AC901.LSD3-00): - First version. 0037#0.fp (AP9x3 SDL3R Firmware): - First version. MTCXSVC: - Support for AP9x3 series with SDL3. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.07 | * | DOS | 12/03/2013 | 1 MB | ZIP | UPG_APC910_MTCX_V0107.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.07 / 11/25/2013 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.07 NEW README.txt 01.07 NEW CONFIG.sys 01.07 NEW AUTOEXEC.bat 01.07 NEW MTCXSVC.exe 09.40 NEW 55002_0.fw 01.07 NEW 55002_0.fw 01.07 NEW 55364_0.fw 01.07 NEW PRGMTCX.bat 00.05 55379_0.fp 00.03 NEW PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 0036#0.FP (AP9x3) 03.07 NEW PRG9x30.bat 01.07 NEW PRG0x38.bat 01.07 NEW Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - PS overload protection implemented. - optimizations fan control. - Enhancements for the AP9x3 (Automation Panel) generation. - Bugfix: sporadic problem with LED-Matrix. - Bugfix: USB-Mouse under MS-DOS. - Bugfix: Integrated keyboard on AP900 under MS-DOS. - BIOS enhancement for the SATA Mode and Realtime Environment node implemented. For that also a BIOS version starting with V01.16 is necessary. 55003_0.fw (MTCX f. 5PC910.SX02-00): - PS overload protection implemented. - optimizations fan control. - Enhancements for the AP9x3 (Automation Panel) generation. - Bugfix: sporadic problem with LED-Matrix. - Bugfix: USB-Mouse under MS-DOS. - Bugfix: Integrated keyboard on AP900 under MS-DOS. - BIOS enhancement for the SATA Mode and Realtime Environment node implemented. For that also a BIOS version starting with V01.16 is necessary. 55364_0.fw (MTCX f. 5PC910.SX05-00): - PS overload protection implemented. - optimizations fan control. - Enhancements for the AP9x3 (Automation Panel) generation. - Bugfix: sporadic problem with LED-Matrix. - Bugfix: USB-Mouse under MS-DOS. - Bugfix: Integrated keyboard on AP900 under MS-DOS. - BIOS enhancement for the SATA Mode and Realtime Environment node implemented. For that also a BIOS version starting with V01.16 is necessary. 55379.fp (FPGA FW f. 5AC901.LSDL-00): - Revisions identifier implemented. 0036#0.fp (AP9x3 SDLR Firmware): - First version. MTCXSVC: - Support for AP9x3 series. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.02 | * | DOS | 06/21/2013 | 1 MB | ZIP | UPG_APC910_MTCX_V0102.zip |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 01.02 / 06/20/2013 / !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 01.02 NEW README.txt 01.02 NEW CONFIG.sys 00.08 AUTOEXEC.bat 00.08 MTCXSVC.exe 09.20 55002_0.fw 01.02 NEW 55002_0.fw 01.02 NEW 55364_0.fw 01.02 NEW PRGMTCX.bat 00.05 55379_0.fp 00.01 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 PRG8300.bat 00.08 PRG8308.bat 00.08 Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Bugfix: Sporadic PowerOn problem. This PowerOn problem only can occur with MTCX version V01.01, all other MTCX versions are not affected. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Bugfix: Sporadic PowerOn problem. This PowerOn problem only can occur with MTCX version V01.01, all other MTCX versions are not affected. 55364_0.fw (MTCX f. 5PC910.SX05-00): - Bugfix: Sporadic PowerOn problem. This PowerOn problem only can occur with MTCX version V01.01, all other MTCX versions are not affected. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 0.08 | * | 02/13/2013 | 905 KB | ZIP | UPG_APC910_MTCX_V0008.zip | |
| Description |
APC910 Firmware Upgrade (MTCX, SDLR, AP830) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power. ---------------------------------------------------------------- Version 00.08 / 29.01.2013 !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 00.08 NEW README.txt 00.08 NEW CONFIG.sys 00.08 NEW AUTOEXEC.bat 00.08 NEW MTCXSVC.exe 08.10 NEW 55002_0.fw 00.08 NEW 55002_0.fw 00.08 NEW PRGMTCX.bat 00.05 55379_0.fp 00.01 PRGSDLT.bat 00.05 0016#0.FP (SDLR) 00.13 0016#1.FP (SDLR) 01.19 0018#0.FP (SDL8) 01.15 PRGSDLR0.bat 00.05 PRGSDLR1.bat 00.05 PRGSDLR2.bat 00.05 PRGSDLR3.bat 00.05 PRGSDLR.bat 00.05 PRGSDLR8.bat 00.05 PRGSDLR9.bat 00.05 PRGSDLRA.bat 00.05 PRGSDLRB.bat 00.05 PRGSDLRL.bat 00.05 0034#0.FP (AP830) 02.06 NEW PRG8300.bat 00.08 NEW PRG8308.bat 00.08 NEW Change(s) 55002_0.fw (MTCX f. 5PC910.SX01-00): - Support for 5AC901.IUPS-00 (APC910 IF UPS module). - PowerOn characteristics optimized. - Bugfix: NMI Handling for Automation Runtime. - Bugfix: Default IRQ10 for CAN. 55003_0.fw (MTCX f. 5PC910.SX02-00): - Support for 5AC901.IUPS-00 (APC910 IF UPS module). - PowerOn characteristics optimized. - Bugfix: NMI Handling for Automation Runtime. - Bugfix: Default IRQ10 for CAN. 0034#0.fp (AP830 Firmware): - Bugfix: DDC channel on third manufactorer PC`s. MTCXSVC: - Enhancements for APC910 and AP830. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||