APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)

DWL@DWL10000202066

Version Language
Operating System
Date
Size
Type Download
1.43 * 07/27/2021 434 KB ZIP UPG_APC620_PPC700_MTCX_V0143.zip
Description APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected. This Update must be done in the
office (clean enviroment - no disturbances), because of a SW
bug in version smaller then V0.03, there could be problems
during the update. When the update fails, the Automation Panel
becomes black. If this occurs, the Automation Panel Link
Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) must be replaced or send for repair.
2. Daisy Chain mode with 2 Automation Panel 900 devices is
supported with SDLR version V00.08 or V01.01 and MTCX PX32
V01.33 and MTCX FPGA V01.11 (included in the MTCX Upgrade
Disc V01.04).
3. The support for a SDLT adapter in the AP Link Slot starts with
MTCX PX32 V01.50 and MTCX FPGA V01.12 (included in the
MTCX Upgrade Disc V01.07).
4. Using a functioning SDL connection with installed SDLR
version V00.03 or smaller, you have to upgrade the SDLR to the
version V00.05 or higher before you upgrade the MTCX PX32 and
FPGA. After this step the upgrade of the MTCX PX32 and FPGA
can be done. If the upgrade of the MTCX PX32 and FPGA is done
as first step, a upgrade of the SDLR FW is not possible.
5. Starting with SDLR version V00.05 or V01.01 the MTCX PX32 must
be V01.23 or higher and the MTCX FPGA must be V01.09 or higher.
Otherwise the SDL communication will not work correctly.
6. Starting with SDLR version V01.04 and MTCX PX32 version V01.55
and MTCX FPGA version V01.15 SDL with Equalizer is supported.
On AP Link Slot SDLT with version V00.02 is necessary (included
in the MTCX Upgrade Disc V01.10). Using SDL with Equalizer, the
possibility is given (depending on the used AP) to use longer
cables (max. 40m). Detailed informations, see APC620 oder
PPC700 user`s manual.
7. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.
8. Removed bootmenu entry "2. Upgrade MTCX PX32 only" and "3.
Upgrade MTCX FPGA only" starting with MTCX Upgrade Disk V01.13.
9. Bootmenu entry "5. Upgrade SDLR on Monitor/Panel" and "6.
Upgrade SDLR on AP Link Slot" prepared for Automation Panel 800
series upgrade (starting with MTCX Upgrade Disk V01.13).
10.Changed identification from AP8H to SDL8 (AP800 series).
11.Bootmenu entry "5. Upgrade Add-On UPS (Firmware and Battery
Settings)" starting with MTCX Upgrade Disk V01.16 implemented.
12.Starting with MTCX Upgrade Disk V01.16 all firmware files
are equipped with a XML header, consequently the nomenclature
is changed (compatible with Automation Studio and Automation
Runtime).
13.If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.
14.Starting with UPS Firmware V01.10 the APC620/PPC700 ADI driver
+ Control Center V01.80 is needed, to be able to use the new
features ("configurable LowBatteryShutdownTime" and UL
compliant "OverCurrentEnable").
15.The IF-Option Add-On module CAN with SJA1000 (5AC600.CANI-01)
is supported, starting with MTCX FPGA V01.23 (MTCX Upgrade
DISK V01.24).
16.Do not reset or power off the device during the upgrade
process !!!

----------------------------------------------------------------
Version 01.43 / 21.05.2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.43 NEW
README.txt 01.43 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 10.30
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25 NEW
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.17 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.42 * 05/22/2018 439 KB ZIP UPG_APC620_PPC700_MTCX_V0142.zip
Description APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
Version 01.42 / 24.04.2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.42 NEW
README.txt 01.42 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 10.30
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.16 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0018#0.FP (SDL8):
- Bugfix: sporadic problem during USB detection with USB devices.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.41 * 06/09/2016 435 KB ZIP UPG_APC620_PPC700_MTCX_V0141.zip
Description APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.41 / 04.05.2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.41 NEW
README.txt 01.41 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 10.30
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23 NEW
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).
- Optimized SDL-Link start-up phase.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.40 * 02/04/2016 434 KB ZIP UPG_APC620_PPC700_MTCX_V0140.zip
Description Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.40 / 25.01.2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.40 NEW
README.txt 01.40 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 10.30
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.22 NEW
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Optimized measurement for SDL cable lenght.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.39 * 11/16/2015 433 KB ZIP UPG_APC620_PPC700_MTCX_V0139.zip
Description Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.39 / 07.10.2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.39 NEW
README.txt 01.39 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 10.30 NEW
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.21 NEW
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900.
- Bugfix: AP900 with keys (key init).

MTCXSVC:
- Support for devices with Parent ID.
- Support for AP900 series with SDL3.
- Support for PP500, APC510/511, APC910, PPC900 and AP9x3 series.
- Support for Realtime Environment setting on APC2100/PPC2100.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.38 * 11/21/2012 406 KB ZIP UPG_APC620_PPC700_MTCX_V0138.zip
Description Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.38 / 25.10.2012 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.38 NEW
README.txt 01.38 NEW
CONFIG.sys 01.16
AUTOEXEC.bat 01.16
MTCXSVC.exe 05.31
0015#0.FW (MTCP) 01.74
0015#0.FP (MTCF) 01.29
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0017#0.FP (SDLT) 00.09
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50 NEW
24350103.bin (UPSBSET) 01.03
PRGMTCXA.bat 01.16
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGSDLT.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

9268_0.FW (Firmware Add-On UPS):
- Trickle charge control is optimized and adapted for the Atmel controllers with revisions A, B and C.
- Current monitoring implemented. The maximum allowed current in charge and discharge case is monitored. If the critical limit exceeds for a defined time, the UPS will be turned off to avoid a damage of the UPS.

ATTENTION!
Possible upgrade problems and version dependency, see Readme.txt.
Loading
Back to list

Please choose country and language

B&R Logo