DWL@DWL10000803947
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.0.0 | * | Windows10, Windows11 | 11/14/2024 | 5 MB | ZIP | B_R_Single-Touch_Driver_V2_0_0.zip |
| Description |
B&R Single-Touch Driver (Win10, Win11) The B&R single-touch driver supports analog resistive singletouch panels from B&R. Components Serial Touch HID Driver (BrTouchDrv.sys) 1.3.0 NEW Single-Touch Initialization Utility (BrTouchInit.exe) 1.1.0 NEW Single-Touch Settings (BrTouchSettings.exe) 1.5.1 NEW Single-Touch Service (BrTouchSvc.exe) 1.2.1 NEW Single-Touch Select Utility (BrTouchSelect.exe) 1.6.0 NEW Single-Touch Calibration Tool (BrTouchCalib.exe) 1.3.0 NEW Changes - Help as user's manual instead of CHM. All components: - [CyberSecurity] Insufficient protection of component loading. Improper component loading mechanism could cause arbitrary code execution. This issue may affect the integrity, confidentiality and availability of the product. (CVE-2024-2637) CVSS3.1: 7.2 (High) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H - Only support for Windows 10 and 64-bit. - Product name changed to "Single-Touch" for better differentiation from multi-touch panels. - Company name updated. - Terminology adapted. Setup: - Support for Windows XP SP3 removed. - Support for Windows Embedded Standard 2009 removed. - Support for Windows 7 SP1 removed. - Support for Windows Embedded Standard 7 SP1 removed. - Support for Windows 8.1 removed. - Support for Windows 10 specified = Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC - Only existing COM ports are displayed. - Support for COM5 and COM6 added. - KB3033929 is no longer checked. - Control Panel Tasks removed. - HID KMDF driver removed. - Removed WDF Coinstaller that is no longer required. - Right-click tool removed. - Control Panel applet replaced by normal application. - The single-touch service is no longer started automatically (Secure by Design). This means that the Monitor Off feature must be activated manually if required. - Install folder and start menu changed to "Single-Touch" for better differentiation from multi-touch panels. - Setup pages reduced (destination location, start menu folder, ready to install). - The select language dialog will only be displayed if the setup does not find a language identifier match (DE or EN). - Uninstaller is digitally signed. Single-Touch Settings: - Help support removed. The online help was not installed and the CHM format is no longer up-to-date. - Beep option removed. Beep only works with operating systems that are no longer supported. - New option for "Monitor Off" feature. The feature and the service required for it are now deactivated by default ("Secure by design"). Serial Touch HID Driver: - Jitter handling for touch mode implemented. - Jitter handling optimized for mouse mode: Jitter is also used when the right mouse button is deactivated. Untouch does not use the current touch position, but the last one within the jitter. - Attestation Signing was used. |
|||||