DWL@DWL10000026193

Version Language
Operating System
Date
Size
Type Download
2.47 * 10/07/2024 13 MB ZIP X20BC0063_GSD_V2.47.zip
Description X20BC0063 GSD Package

V2.47 300924
- New: 4XP0043.00-00B, 4XP0043.00-00W
Version Language
Operating System
Date
Size
Type Download
2.46 * 11/10/2023 13 MB ZIP X20BC0063_GSD_V2.46.zip
Description X20BC0063 GSD Package

V2.46 101123
- New: 4XP0000.00-K65, 4XP0000.00-K65
Version Language
Operating System
Date
Size
Type Download
2.45 * 09/23/2021 12 MB ZIP X20BC0063_GSD_V2.45.zip
Description X20BC0063 GSD Package

V2.45 130921
- New: X20cAT6402, X20DIF371, X20cDO0321, X20CMR011,
- New: X20cCMR011

V2.44 030821
- New: X20AT2321, X67UM4389-D01, X67UM4389-D11
Version Language
Operating System
Date
Size
Type Download
2.43 * 06/09/2020 9 MB ZIP X20BC0063_GSD_V2.43.zip
Description X20BC0063 GSD Package

V2.43 030620
- New: 4XP0101.00-00x
- Error correction in documentation: X20AI8321
Version Language
Operating System
Date
Size
Type Download
2.42 * 12/13/2018 7 MB ZIP X20BC0063_GSD_V2.42.zip
Description X20BC0063 GSD Package

V2.42 031218
- New: 5AP933.156B-K10, X20CMR010, X20CMR011,
- New: X20AIA744, X20AIB744
Version Language
Operating System
Date
Size
Type Download
2.41 * 02/21/2017 6 MB ZIP X20BC0063_GSD_V2.41.zip
Description X20BC0063 GSD Package

V2.41 100217
- New: X20AI2438-C02, X20AO2438-C02, X20cAI2438-C02,
- New: X20cAO2438, X20cAO2438-C01, X20cAO2438-C02

V2.40 040117
- Error correction: X20AT4232

V2.39 131216
- New: X20AT4232, X20DI0471, X20cPS9400, X20cDI4371
- New: X20cDI9371, X20cDO4332, X20cAI4622, X20cAI2438
- New: X20cAO4622, X20cAT4222
Version Language
Operating System
Date
Size
Type Download
2.38 * 07/07/2016 6 MB ZIP X20BC0063_GSD_V2.38.zip
Description X20BC0063 GSD Package

V2.38 050716
- New: 4XP0000.00-K95, 5ACCKP01.185B-C01, 5ACCKP01.240C-C01
Version Language
Operating System
Date
Size
Type Download
2.36 * 09/07/2015 6 MB ZIP X20BC0063_GSD_V2.36.zip
Description X20BC0063 GSD Paket

V2.36 070915
- New documentation

V2.35.7 070815
- New configuration: X20SM1426-C10, X20SM1436-C10

V2.35.6 240715
- Error correction:
X20SM1426, X20SM1436, X67SM2436, X67SM4320

V2.35.5 060515
- New: X20ATA312, X20ATB312

V2.35.4 040714
- New: 4XP0000.00-K94, 4XP0000.00-KA4

V2.35.3 240414
- New: 5AP93D.156B-K02

V2.35.2 250314
- New: X20DO6325, New configuration: X20AI2237-C01

V2.35.1 100214
- New: 4XP0000-00-K76, X67IF1121-1, X20DI4375
Version Language
Operating System
Date
Size
Type Download
2.35 * 01/10/2014 4 MB ZIP X20BC0063_GSD_V2.35.zip
Description X20BC0063 GSD Paket

V2.35 161213
- New: 4XP0000.00-K85, 5AP980.1505-B10, X20AI2632-C11,
- New: X20AI2632-C12, X20AI2632-C13, X20AI4632-C13

V2.34.4 091013
- New: 80SD100XS.C04X-01, X20CS1013, X20AP3161, X20DO8323

V2.34.3 250613
- New configuration: X20AI2438-C01, X20AO2438-C01,
- New: X20DO6639, 4XP0000.00-K62

V2.34.2 190313
- New: X20AO2632-1, X20AO4632-1, X20DC1073, X20DC137A,
- New: X20AI2237, X20AI2437-C01, X20AI2438, X20AO2438, X20ATC402
- Error correction: 80SD100XD.C011-01

V2.34.1 180113
- New: 80SD100XS.C011-01, 80SD100XS.C033-01, X20DC2190, X20AO2437
Version Language
Operating System
Date
Size
Type Download
2.34 * 01/11/2013 4 MB ZIP X20BC0063_GSD_V2.34.zip
Description X20BC0063 GSD Paket

V2.34 040113
- New: 80SD100XS.C0XX-01, X67AI1233, X67DI1372
- New: X20AI8221, X20AI8321, X67DM1321.L12-1
- New configuration for IO modul: X20AO4622 and X20AO2622
- New: 5PP320.1043-K03

V2.33.5 191112
- New: X20AI2222, X20AI2322, X20AI4222, X20AI4322
- New configuration for IO module: X20AI4632

V2.33.4 081112
- New: X20AP3111, X20AP3121, X20AP3131

V2.33.3 250912
- New: X67AT1311, X67AT1311-C01

V2.33.2 270812
- New: 4XP0000.00-K64, 4XP0000.00-K75, 8I64xxxxxxx.00X-1

V2.33.1 260312
- New: X20ATA492
Version Language
Operating System
Date
Size
Type Download
2.33 * 05/31/2012 4 MB ZIP X20BC0063_GSD_V2.33.zip
Description X20BC0063 GSD Paket

V2.33 050312
- Error correction for X20AI2437
- New: X20DID371, X20DIF371, X20DOD322, X20DOF322
- New configuration for IO module: 0AC190.1-NOR

V2.32.9 101011
- New: X20CM1941

V2.32.8 160811
- New: 4XP0000.00-K74

V2.32.7 300611
- New: X20AI2437

V2.32.6 010611
- New: X20DC1176, X20DC1178

V2.32.5 090311
- New: 80PS080X3.10-01
- New configuration for IO module: X20AI4632

V2.32.4 110111
- New: X20DO2633, X20DO4633
- Error correction: X20DM9324

V2.32.3 141210
- New configuration for IO module: X67AI1323

V2.32.2 031210
- New: 4XP0000.00-K46, 4XP0000.00-K47

V2.32.1 031110
- New: X67AI1333
Version Language
Operating System
Date
Size
Type Download
2.32 * 09/01/2010 3 MB ZIP X20BC0063_GSD_V2.32.zip
Description X20BC0063 GSD Paket

V2.32 240810
- New: X20CS1011, 80SD100XD.C0XX-01, X20AI2632-1,X20AI4632-1
- Error correction: "Slowest IO Module", text "Thermocouple"

V2.31.7 280710
- New: 4XP0000.00-K39

V2.31.6 300610
- New: X20AI1744-3

V2.31.5 300410
- New: 4XP0000.00-K12
- New configuration "Supply Voltage Warnings"

V2.31.4 120310
- New: X20DI6373

V2.31.3 220210
- New: 5PC725.1505-K01X2X
- New configuration for IO module: X67UM4389

V2.31.2 121109
- New: 80SD100XD.C044-01

V2.31.1 201009
- X20CM8281 - Selection for Analog Channel Diagnose added
Version Language
Operating System
Date
Size
Type Download
2.31 * 10/20/2009 3 MB ZIP X20BC0063_GSD_V2.31.zip
Description X20BC0063 GSD Paket

V2.31 131009
- New: X20CS1070

V2.30.5 220909
- Error correction for X20MM4456

V2.30.4 100909
- New: X67AI4850, X20DO4649, X20AO4635, X20MM4456

V2.30.3 130809
- New configuration for IO module: X67AI1323

V2.30.2 270709
- New configuration for IO module: X67AI1323

V2.30.1 030709
- New: 5AC800.EXT3-K05, 7XV124.50-61
Version Language
Operating System
Date
Size
Type Download
2.30 * 05/04/2009 3 MB ZIP X20BC0063_GSD_V2.30.zip
Description X20BC0063 GSD Paket

V2.30 300409
- New: X20AT2311, 4XP0000.00-K22, 4XP0000.00-K40
- New: 4XP0000.00-K41
Version Language
Operating System
Date
Size
Type Download
2.29 * 03/23/2009 3 MB ZIP X20BC0063_GSD_V2.29.zip
Description X20BC0063 GSD Paket

V2.29 060309
- New: X67AI2744
- New configuration for IO module: X20AI2622, X20AI4622

V2.28 200808
- New: X20PS9402

V2.27.1 050608
- New: 4XP0000.00-K30

V2.27 280508
- Corrections for Certification, no functional change
Version Language
Operating System
Date
Size
Type Download
2.26 * 01/08/2009 4 MB ZIP X20BC0063_GSD_V2.26.zip
Description X20BC0063 GSD Paket

V2.26 060508
- New: X20CS1030

V2.25.5 050508
- New: X20SM1426, X20SM1436, X67SM2436, X67SM4320
- Error correction for X20CS1020 - Stop Bit configuration

V2.25.4 110408
- New configuration for IO module: X20DO8322-C01

V2.25.3 070408
- New: X20DI8371, X20DO8322

V2.25.2 201207
- New: X20MM2436, X20BT9400,
- New configurations for IO module: X20DO4322

V2.25.1 051107
- New: X20CS1020X20BC0063 GSD Package
Version Language
Operating System
Date
Size
Type Download
2.24 * 08/08/2007 3 MB ZIP X20BC0063_GSD_V2.24.zip
Description X20BC0063 GSD Paket

V2.24 030807
- New: X20DC1198, X20DC1398, X20DC2398
- Error correction for X20DC4395

V2.23.3 300707
- New: X20DC1196, X20DC1396

V2.23.2 190707
- New: X67UM4389

V2.23.1 160707
- New: 0AC190.1-NOR, 5AC800.EXT3-K03
- New configurations for IO module:
X20DO2623, X20DO4623, X67DC1198
Version Language
Operating System
Date
Size
Type Download
2.23 * 05/24/2007 3 MB ZIP X20BC0063_GSD_V2.23.zip
Description X20BC0063 GSD Paket

V2.23 150507
- New: X20CM8281, X20DO2623, X20DO4623

V2.22.2 100507
- New: X20DI2653, X20DI4653, X20DI6553
- New: X20PD0011, X20PD0012, X20PD0016, X20PD2113
- New: 7XV108.50-62, 7XV116.50-62, 7XV124.50-62

V2.22.1 040407
- New: 4XP0000.00-K19, 4XP0000.00-K20, 4XP0000.00-K21
Version Language
Operating System
Date
Size
Type Download
2.22 * 03/14/2007 3 MB ZIP X20BC0063_GSD_V2.22.zip
Description X20BC0063 GSD Paket

V2.22 140307
- New: X20DI2372, X20DI4372, X20DI4760, X20DM9324
- New: X20DO2321, X20DO4331, X20DO8331, X20PS3310
- New: X20PS4951, X67MM2436
Version Language
Operating System
Date
Size
Type Download
2.21 * 02/16/2007 3 MB ZIP X20BC0063_GSD_V2.21.zip
Description X20BC0063 GSD Paket

V2.21 050207
- New: X20PS2110, X20DC2395, X67DM9321, X20DO4321

V2.20 150107
- New: X20DO2649, X20DO4529, X20DO6529, X67DO9332.L12
- New: X20AI1744, 5AC800.EXT3-XX
- MaxTsdr reduced
- Sensor Type N supported (AT2402, AT6402)
Version Language
Operating System
Date
Size
Type Download
2.19 * 08/17/2006 3 MB ZIP X20BC0063_GSD_V2.19.zip
Description X20BC0063 GSD Paket

V2.19 170306
- New parameters for error behaviour
- New configurations for some IO modules
- Selection for 200us and 300us removed
- Error correction for 16Bit AO Modules
Version Language
Operating System
Date
Size
Type Download
2.18 * 07/26/2006 2 MB ZIP X20BC0063_GSD_V2_1_.18.zip
Description X20BC0063 GSD Paket

V2.18 260106
- Some unused parameters removed
- Error correction: X67BC6321.L08 (only V2.17)
- New: X20AI2632, X20AI4632, X20CM1201

V2.17 011205
- New: X67DC1198
Version Language
Operating System
Date
Size
Type Download
2.16 * 11/17/2005 595 KB ZIP X20BC0063_GSD_V2.16.zip
Description X20BC0063 GSD Paket

V2.16 171105
- New: 7XV108.50-xx, 7XV116.50-xx, 7XV124.50-xx

V2.15 160905
- X20DC4395, X20AO2632, X20AO4632 supported

V2.14 240805
- X20PS9400 supported

V2.13 100805
- Error correction: X20AI2622, X20AI4622

V2.12 200505
- module-consistency for analog modules changed

V2.11 120505
- Syntax Error in GSD File corrected

V2.10 290405
- Order of IO Modules changed
- IO Module X67UM1352 supported

V2.02 150205
- IO Module X67DM9331.L12 supported

V2.00 291104
- X20 IO Modules supported

V1.07 280904
- IO Module X67DM1321.L08 / .L12 supported
- IO Module X67DI1371.L08 / .L12 supported
- IO Module X67DV1311.L08 / .L12 supported
- GSD Format changed to be able to use Beckhoff Master
(Beckhoff engineering tool is not conform to the GSD standard)

!!! All GSD Versions >= 2.00 require BC Firmware >= 1.25 !!!

V1.06 210504
- IO Module 7XV116.50-01 supported

V1.05 160204
- Excel Sheet works also with Office 97

V1.04 220903
- IO Module 7XX402L.50-1 supported
- Latch Mode of DM1321 supported (DM Firmware >= 1.20)
- Diag message "Missing firmware" renamed to "Firmware Version Conflict"
(Occurs if FW on IO Module is too low or missing)

V1.03 260803
- IO Module 7XX408.50-1 supported
- IO Module 7XX436.50-1 supported
- Slow modules supported
- Required BC6321 Firmware >= 1.20

V1.02 300503
- New: Service Channel module with 4 byte

V1.01 140503
- Parameter entry to enable slot diagnose added

V1.00 090503
- First Version
Loading
Back to list

Please choose country and language

B&R Logo