Description
Machine safety ensures occupational safety by minimizing risks in industrial plants. Standards such as ISO 13849 and EN 62061 regulate safety requirements. The safety of machines is ensured through risk assessment, protective equipment and training.
Learning objectives and content
- Overview of the CE procedure
- Determination of the essential normative and legally relevant aspects of machine safety
- Machinery Directive
- Conformity procedure
- Harmonized standards and technical regulations
- Risk assessment per EN ISO 12100:2010
- Risk assessment
- Risk reduction
- Verification
- Protective equipment
- Distance calculation
- Emergency stop
- Separating/moving protective equipment
Model number
SEM500.1
Request information For pricing information please contact your sales representative
Event location
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany
Organizer
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany
Phone:
+49 / 89 996554 - 0
Additional information
From: 06/10/2026
Start: 09:00
To: 06/10/2026
End: 16:00
Booking Status:
Duration:
6 Hours
Language: German