Description
Knowledge of control system memory organization allows error-free applications to be created and software errors to be found and eliminated.
User libraries make maintenance easier and enable reuse of projects.
Learning objectives and content
- Control system memory organization
- Variables, constants and character strings
- Derived data types: Arrays, structures, subranges, enumeration
- Error-free handling of arrays and character strings
- Recognizing and avoiding memory access violations
- Initializing, copying and comparing memory areas
- Creating and using functions and function blocks
- Creating user libraries
- Working with mapp Technology
Documents provided
![]() |
Prerequisites
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
SEM246 – Automation Studio Workshop:IEC 61131-3 Text-based Programming with ST
The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.
Learning objectives and content
- Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
- Differences between textual and graphical programming languages
- Working with Structured Text (ST)
- Basic constructs
- Decisions
- Loops
- Working with arrays
- Step switching mechanisms
- Calling function blocks
- Calling actions
- Creating simple programs independently
- Working with another programming language (optional)
Documents provided
![]() | TM246 – Strukturierter Text (ST) TM240 – Kontaktplan (LD) - optional TM241 - Funktionsplan (FBD) - optional TM242 – Ablaufsprache (SFC) - optional TM231 – B&R Coding Guidelines - optional |
Model number
SEM251.2
Request information For pricing information please contact your sales representative
Event location
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany
Organizer
B&R Ismaning
Fraunhoferstraße
85737 Ismaning
Germany
Phone:
+49 / 89 996554 - 0
Additional information
From: 04/28/2026
Start: 09:00
To: 04/29/2026
End: 17:00
Booking Status:
Duration:
2 Days
Language: German