Description

B&R's integrated and intelligent safety technology enables machines to react safely without unnecessarily stopping the production process. It combines decentralized safety modules, fast safety communication and mapp Safety, which is part of mapp Technology software.

  • Contents
  • Understand and classify the safety concept behind B&R safety technology
  • Independently implement a safety application using the example of a saw
  • Add safe hardware modules to Automation Studio and correctly perform the configuration
  • Create, configure and launch a safety application (SafeDESIGNER / SafeDesigner+)
  • Implement safety functions such as an emergency stop, light curtains, operating mode selector switches and manual operation
  • Configure and utilize communication channels between the CPU and safety controller (SafeLOGIC /SafeLogic+)
  • Interactively test the safety application and verify the behavior of the safety functions
Model number

TR2-0515-0

Request information For pricing information please contact your sales representative

Event location

B&R HQ: Lyon
6 allée Iréne Joliot-Curie
69800 Saint-Priest
France

Organizer

Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
France

Phone:
+33 / 4 72793850

Additional information

From: 11/05/2026
Start: 09:00


To: 11/06/2026
End: 17:00


Booking Status:
Duration: 2 Days

Language: French