Short description
| I/O module | 2 resolver inputs, 2 digital inputs, 2 digital outputs |
General information
| Diagnostics | |
| Outputs | Yes, using LED status indicator and software |
| I/O power supply | Yes, using LED status indicator and software |
| Connection type | |
| X2X Link | M12, B-coded |
| Inputs/Outputs | M12, A-coded |
| Encoder | M12, 12-pin, A-coded |
| I/O power supply | M8, 4-pin |
| Power consumption | |
| Internal I/O | 1 W |
| X2X Link power supply | 0.75 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0xA5C7 |
| Status indicators | I/O function per channel, supply voltage, bus function |
| Additional power dissipation caused by actuators (resistive) [W] | 12.5 W |
Resolver inputs
| Reference output | |
| Output voltage | Typ. 4.4 Veff |
| Output current | Max. 50 mAeff |
| Frequency | 10 kHz |
| Resolver transformation ratio | |
| BRX | 0.5 (±10%) |
| BRT | 1 (±10%) |
| Quantity | 2 |
| Type | Differential |
| Angular position resolution | 14-bit |
| Short-circuit protection (reference output) | Yes |
| Input impedance | 10.4 kΩ - j*11.1 kΩ |
| Resolver type | BRX / BRT |
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 18 to 30 VDC |
Digital inputs
| Input filter | |
| Hardware | ≤20 µs |
| Software | - |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Quantity | 2 |
| Nominal voltage | 24 VDC |
| Input current at 24 VDC | Typ. 5 mA |
| Input circuit | Sink |
| Sensor power supply | 0.5 A summation current |
| Input delay | <1 ms |
Digital outputs
| Switching delay | |
| 0 → 1 | Max. 500 µs |
| 1 → 0 | Max. 500 µs |
| Switching frequency | |
| Resistive load | Max. 100 Hz |
| Quantity | 2 |
| Nominal voltage | 24 VDC |
| Nominal output current | 0.5 A |
| Total nominal current | 1 A |
| Output circuit | Source |
| Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 200 g |
Material number:
X67DC2322Description:
- 2 resolvers
- BRX/BRT evaluation
- 2 digital inputs and outputs for each
The module is equipped with 2 resolver connections as well as 2 digital inputs and outputs for each. It is possible to evaluate BRX and BRT resolvers using a configurable sine gain of 1 or 0.25.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 HW Upgrade (X67DC2322) | EXE / 563 KB | |
| V3.0 HW Upgrade (X67DC2322) | EXE / 3 MB | |
| V4.0 HW Upgrade (X67DC2322) | EXE / 2 MB | |
| V6.0 HW Upgrade (X67DC2322) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X67DC2322 | PDF / 1 MB | |
| X67 System User´s Manual | PDF / 20 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67 | ZIP / 2 MB |