X20CS1013

Short description
Communication module DALI master
General information
Diagnostics
Module status Yes, using LED status indicator and software
Bus status Yes, using LED status indicator and software
Power consumption
Bus 0.2 W
Internal I/O 0.4 W
Insulation voltages
Channel - Bus 510 VAC / 1 minute
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex ec IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
B&R ID code 0xDE85
Additional power dissipation caused by actuators (resistive) [W] 4
DALI bus
Signal voltage
Low -6.5 V to 6.5 V (typically 0 V)
High 11.5 V to 20.5 V (typically 16 V)
Signal current
Low ≤250 mA (internally limited)
High ≤130 mA at voltage ≥11.5 V
Data signal slew rate (Manchester bi-phase)
Falling edge 10 μs ≤ tfall ≤ 100 μs
Rising edge 10 μs ≤ trise ≤ 100 μs
Insulation system Basic insulation
Open-circuit voltage 16.5 V ±5%
Short-circuit proof Yes (current limiting)
Transfer rate 1200 baud
Maximum number of slaves 64
Electrical properties
Electrical isolation Channel isolated from bus
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB06 or X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20CS1013
Description:
  • Integrated power supply
  • Up to 64 operating devices (individual addresses)
  • Up to 16 groups (group addresses)
  • Up to 16 scenes (scene lighting values)

The module is a DALI control device with an integrated power supply. Up to 64 operating devices can be connected.

DALI stands for Digital Addressable Lighting Interface and enables easy and safe control of light fixtures using a standardized digital operating device interface. The DALI bus conforms with EN 62386 series of standards and is now supported by many electronic ballast manufacturers.

Mandatory Accessories
Bus modules
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
X20TB06 X20 terminal block, 6-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20CS1013) EXE / 906 KB
V3.0 HW Upgrade (X20CS1013) EXE / 1 MB
V4.0 HW Upgrade (X20CS1013) EXE / 863 KB
V6.0 HW Upgrade (X20CS1013) EXE / 590 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20CS1013 PDF / 709 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo