General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL | Yes |
Electrical properties
| Energy efficiency (IE classification) | |
| Power dissipation relative to continuous apparent power |
IE2 (0,25) 1.0% IE2 (50,25) 1.0% IE2 (0,50) 1.1% IE2 (50,50) 1.2% IE2 (90,50) 1.3% IE2 (0,100) 1.4% IE2 (50,100) 1.5% IE2 (90,100) 1.7% |
| Nominal losses in standby mode | 24 W |
Material number:
8I96T400220.00-000Description:
ACOPOSinverter P96, 3x 380 to 500 V, 2.2 kW, EMC filter and brake chopper integrated
Mandatory Accessories
Plug-in modules
| 8I0IF108.400-6 | 2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P96 |
Optional Accessories
Braking resistors
| 8I0BR080.000-1 | ACOPOSinverter P96 braking resistor 80 Ω, continuous braking power 0.14 kW, 3x 380 to 500 V |
Front end modules
| 8I0XD096.400-1 | ACPi P96 display terminal industrial |
Plug-in modules
| 8I0IFENC096.402-1 | ACPi P96 A/B, resolver interface card |
| 8I0IFENC096.403-1 | ACPi P96 A/B & HTL interface card |
| 8I0IFENC096.405-1 | ACPi P96 EnDat, HiFace, SSI, AB, SinCos interface card |
Sine filters
| 8I0ST096.004-1 | 4 A sine filter for ACOPOSinverter P96 3-phase. |
| 8I0ST096.006-1 | 6 A sine filter for ACOPOSinverter P96 3-phase. |
| 8I0ST096.011-1 | 11 A sine filter for ACOPOSinverter P96 3-phase. |
dU/dt filters
| 8I0DT096.016-1 | 16 A dv/dt filter for ACOPOSinverter P96 3-phase. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (8I96xxxxxxx.0P-xxx) | EXE / 1 MB | |
| V6.0 HW Upgrade (8I96xxxxxxx.0P-xxx) | EXE / 1 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| Certificate ACOPOSinverter P96 Safety | ZIP / 932 KB | |
| E225616 UL Certificate of Compliance ACOPOSinverter_P96_vol.3_vol.4 | ZIP / 404 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P96 User´s Manual | PDF / 65 MB |