Material Number Description
8I96T400075.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 0.75 kW, EMC filter and brake chopper integrated
8I96T400110.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 1.1 kW, EMC filter and brake chopper integrated
8I96T400150.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 1.5 kW, EMC filter and brake chopper integrated
8I96T400220.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 2.2 kW, EMC filter and brake chopper integrated
8I96T400300.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 3 kW, EMC filter and brake chopper integrated
8I96T400400.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 4 kW, EMC filter and brake chopper integrated
8I96T400550.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 5.5 kW, EMC filter and brake chopper integrated
8I96T400750.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 7.5 kW, EMC filter and brake chopper integrated
8I96T400750.00-055 ACOPOSinverter P96, 3x 380 to 500 V, 7.5 kW, EMC filter and brake chopper integrated IP55
8I96T401100.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 11 kW, EMC filter and brake chopper integrated
8I96T401500.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 15 kW, EMC filter and brake chopper integrated
8I96T401850.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 18.5 kW, EMC filter and brake chopper integrated
8I96T402200.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 22 kW, EMC filter and brake chopper integrated
8I96T403000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 30 kW, EMC filter and brake chopper integrated
8I96T403700.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 37 kW, EMC filter and brake chopper integrated
8I96T404500.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 45 kW, EMC filter and brake chopper integrated
8I96T405500.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 55 kW, EMC filter and brake chopper integrated
8I96T407500.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 75 kW, EMC filter and brake chopper integrated
8I96T409000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 90 kW, EMC filter and brake chopper integrated
8I96T411000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 110 kW, EMC filter and brake chopper integrated
8I96T413200.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 132 kW, EMC filter and brake chopper integrated
8I96T416000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 160 kW, EMC filter and brake chopper integrated
8I96T420000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 200 kW, EMC filter and brake chopper integrated
8I96T425000.00-000 ACOPOSinverter P96, 3x 380 to 500 V, 250 kW, EMC filter and brake chopper integrated

Please choose country and language

B&R Logo