Terminal block
| Connection cross section | |
| AWG wire | 30 to 12 AWG |
| Wire end sleeves with plastic covering | 0.25 to 2.5 mm² |
| Single-wire | 0.2 to 2.5 mm² |
| Fine-stranded wires | 0.2 to 1.5 mm² |
| With wire end sleeve | 0.25 to 2.5 mm² |
| Note |
Label 4: T- T+ F- F+ Coding A: 0000 1-row |
| Number of pins | 4 |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | A |
| Pitch | 5.08 mm |
| Wire stripping length | 10 mm |
| Tightening torque | 0.5 to 0.6 Nm |
| Tension |
>10 N (0.2 mm²) >50 N (2.5 mm²) |
Electrical properties
| Nominal voltage | 250 V (IEC) / 300 V (UL) |
| Nominal current | 12 A (IEC) / 15 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 20.3 mm |
| Height | 15 mm |
| Depth | 18.3 mm |
| Weight | 3.6 g |
Material number:
8TB2104.204A-00Description:
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 4: T- T+ F- F+, coding A: 0000
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8TB2104.204A-00 | PDF / 186 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB2104.204A-00 | ZIP / 147 KB | |
| 3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |