Terminal block
| Connection cross section | |
| AWG wire | 22 to 16 AWG |
| Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
| Single-wire | 0.20 to 1.50 mm² |
| Fine-stranded wires | 0.20 to 1.50 mm² |
| With wire end sleeve | 0.20 to 1.50 mm² |
| Note | With LED display, nominal data per UL |
| Number of pins | 30 |
| Type of terminal block | Cage clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 3.5 mm |
| Wire stripping length | 8 mm |
Material number:
0TB1410.8110-01Description:
Accessory terminal block, 3x 10-pin, cage clamp terminal block 1.5 mm², protected against vibration by the screw flange, with labeling and LED
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |