General information
| Short description | ACOPOS P3 shield component set: 1x shield connection clamp SK20 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 24 mm |
| Height | 63 mm |
| Depth | 20 mm |
| Weight | 28 g |
| Cable terminals | 4 to 20 mm |
Material number:
8SCSE02.0200-00Description:
ACOPOS P3 shield component set: 1x shield connection clamp type SK20
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCSE02.0200-00 | PDF / 73 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8SCSE02.0200-00 | ZIP / 17 KB |