Please choose country and language

General information
Short description ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x/8EI2X2xxSxx.xxxx-x/8EI4X5xxSxx.xxxx-x/8EI8X8xxSxx.xxxx-x
Certifications
CE Yes
UL Not relevant
Functional safety Not relevant
Mechanical properties
Dimensions
Width 66 mm
Length 240 mm
Height 47 mm
Weight 10 x 97 g
Material number:
8EXA100.0021-00
Description:

8EXA covers protect the interfaces on the front of ACOPOS P3 8EI servo drives and contribute to a uniform appearance inside the control cabinet.

10x ACOPOS P3 cover, B&R dark gray, single-width, height 1
Documentation Version (Date) Download
Datasheet 8EXA100.0021-00 PDF / 73 KB

Please choose country and language

B&R Logo