General information
| Insulator | PTB, PA, UL 94 / V0 listed |
| Protective ground connection on housing | Per VDE 0627 |
| Connector size | Size 1.5 |
| Number and type of contacts | 9 (4 power and 5 signal contacts) |
| Pollution degree | 3 |
| Installation elevation | Up to 2000 m |
| Degree of protection DIN 40050 | IP66/67 when connected |
| Certification | UL / CSA |
Electrical properties
| Power contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 630 V (AC/DC) |
| Nominal current | Max. 14 A |
| Test voltage (L - L) | 6000 V |
| Signal contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 63 V (AC/DC) |
| Nominal current | Max. 3.6 A |
| Test voltage (L - L) | 1500 V |
| Overvoltage category | III |
Mechanical properties
| Housing | |
| Material | Zinc die-casting / Plastic |
| Dimensions | |
| Length | 42.7 mm |
| Diameter | 18.6 mm |
| Weight | 30 g |
| Crimping range | 4 x 0.5 - 1.5 mm² + 5 x 0.14 - 1.0 mm² |
| Gasket | FKM |
| Mating cycles | >500 |
| Cable terminals | 10.5 - 12 mm |
| Temperature range | -20°C to +130°C |
Material number:
8BPM0004.0000-00Description:
9-pin series 915 signal connector, IP67, crimp contacts included in delivery: 4 x 0.5-1.5 mm² + 5 x 0.14-1.0 mm², cable terminals: 10.5-12 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BPM0004.0000-00 | PDF / 127 KB |